GP404N-C

2-Jaw Parallel Grippers
Series GP400
"The economical"
- Concentration on the essentials
The most economic type of gripping: This is how you reduce your production costs - Proven T slot guide
This established and proven guiding technology stands for the highest process reliability like no other - Compact structure
Reduces the interference contours for your application
Equipment/Options
10 million maintenance-free cycles (max.)
IP40
Magnetic field sensor
Inductive sensor
Purged air
Technical Data
| Stroke per jaw | 4 [mm] |
| Nominal gripping force | 170 [N] |
| Gripping force in closing | 170 [N] |
| Gripping force in opening | 185 [N] |
| Closing time | 0.02 [s] |
| Opening time | 0.02 [s] |
| Repetition accuracy +/- | 0.01 [mm] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Max. operating pressure for sealing air | 0.5 [bar] |
| Operating temperature | +5 ... +80 [°C] |
| Air volume per cycle | 4.1 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| B10d value | 10000000 |
| Weight | 0.13 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Robust, lightweight housing
- Hard-coated aluminum alloy
- Mounting and positioning
- mounting possible from several sides for versatile positioning
- Energy supply
- possible from several sides
- Gripper jaw
- individual gripper finger mounting
- Sensing slot
- mounting and positioning of magnetic field sensors
- Wedge hook mechanism
- synchronized the movement of the gripper jaws
- Integrated gripping force safety device
- spring integrated into cylinder as energy storage
- Position sensing
- permanent magnet for direct monitoring of piston movement
- Mounting block
- mounting for inductive proximity switch (10)


















