References

User reports

Our 5000 gripper series features unsurpassed robust performance and is our 24/7 solution – unlimited continuous operation with maximum system availability. We're not alone in thinking that, for all these reasons and more, these grippers are BETTER THAN THE REST! Need proof? No problem! Here you can read what our customers are saying about our 5000 series grippers.

Customer quotes