2-Jaw Parallel Rotary Grippers
Series DGP400

"TWO in ONE"
- Proven T slot guide
This established and proven guiding technology stands for the highest process reliability like no other - 2 in 1
Gripping and swivelling in a module allows optimum utilisation of the installation space - Individually adjustable
How you stay flexible: 90° or 180° swivel angle - You decide what your application requires on site
Series features
1.5 million maintenance-free cycles (max.)
Spring closing C
Spring opening O
IP40
Magnetic field sensor
Rotation angle 90°
Rotation angle 180°
1 million maintenance-free cycles (max.)

- Removable centering sleeves
- quick and economical positioning of the gripper fingers
- Wedge hook mechanism
- synchronized the movement of the gripper jaws
- Precise T-Slot guide
- high forces and moments capacity
- Endposition 0/90/180° adjustment
- endstops for 0°/90°/180° included with purchase
- Rotating-drive mechanism
- robust, wear-resistant
- Drive
- two double-acting pneumatic cylinders
- Slot for magnetic field sensor
- sensing of the rotational position and gripper jaw position
- Integrated gripping force safety device
- optional via integrated spring (C or O models)
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |

