Rotary Cylinders
Series SH

"The flexible"

  • Movable to four positions
    The two separately or jointly controlled rotors provide you with the greatest flexibility in positioning your workpieces
  • High torque rating
    The optimal ratio of installation space and torque reduces interference contours and creates precious space in your application
  • 360° swivel angle
    Do you want your application to be flexible and individualised? The infinitely variable 360° adjustable swivel angle lets you!
Series features
  • 1.5 million maintenance-free cycles (max.)
  • IP54
  • Positionability - 4 positions
  • Adjustable swivel angle
  • 1 million maintenance-free cycles (max.)
  1. 0-position
    High-pressure air in 1B and 2B: Internal- and external blades go to the 0-position
  2. First 90°-intermediate adjustment
    High-pressure air A and A‘: The external blade swivel up to the external limit stop (Stopper) at 90 °.
  3. Second 90°-intermediate setting
    High-pressure air B and B‘: The external blade swivels with the internal 90° limit stop to the 0-position. The internal blade swivel 180° set opposite each other.
  4. Third 90°-intermediate adjustment
    High-pressure air A and B: The external blade swivels with the internal blade in the movement direction at 90°.
H1 greasing
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Explosion protection according to Atex
Individualizations
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details