SGF85SI

Suction cups
Series SGF
- Range of applications
Flat and slightly curved surfaces - Special features
Suction diameter from 6 mm
Technical Data
Vacuum force theoretical | 441 [N] |
Volume | 30 [cm³] |
Connection type | 2 |
Dimension D1 | 85 [mm] |
Dimension D2 | 24.5 [mm] |
Dimension H | 28 [mm] |