SM15TPU
Discontinued model

Notice on the discontinued model
This product is one of our discontinued models. You can still find it here to access technical information and support. If you have questions about this product, please use the contact form. We will be happy to help!
Suction cups
Series SM
Technical Data
| Vacuum force theoretical | 14 [N] |
| Volume | 0.4 [cm³] |
| Connection type | 1 |
| Dimension D1 | 15 [mm] |
| Dimension D2 | 12 [mm] |
| Dimension H | 12.5 [mm] |