SM18L
Series
- Range of applications
Flat and slightly curved surfaces - Special features
Suction diameter from 1 mm
Technical Data
Vacuum force theoretical | 20 [N] |
Volume | 0.5 [cm³] |
Connection type | 1 |
Dimension D1 | 18 [mm] |
Dimension D2 | 12 [mm] |
Dimension H | 12.5 [mm] |