KE25NOE
Legacy Product

Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.
Vacuum generator
Series KE
Technical Data
| Nozzle diameter | 2.5 [mm] |
| Vacuum level | 85 [%] |
| Max. suction capacity | 161 [l/min] |
| Max. suction capacity | 9.7 [m³/h] |
| Air consumption suction | 310 [l/min] |
| Air consumption suction | 18.6 [m³/h] |
| Air consumption blowing | 200 [l/min] |
| Noise level (suction) | 72 [db(A)] |
| Noise level (free-running) | 82 [db(A)] |
| Recommended inner hose Ø compressed air | 6 [mm] |
| Recommended inner hose Ø vacuum | 9 [mm] |
| Operating temperature | 0 ... +45 [°C] |
| Weight | 0.49 [kg] |
Downloads
PDF datasheet
Download






