LKE1501AS1

Clamping element
Series LKE
- Energy-efficient (bistable)
Opens and closes using 24 V DC voltage - Integrated electronics
Digital control and status signals - Flexible cable outlet
For maximum space utilization
Equipment/Options
Integrated sensing
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| HIWIN | EG(QE) | 15 | EGH..CA | show variant |
| HIWIN | EG(QE) | 15 | EGH..SA | show variant |
| HIWIN | EG(QE) | 15 | EGW..CA | show variant |
| HIWIN | EG(QE) | 15 | EGW..CC | show variant |
| HIWIN | EG(QE) | 15 | EGW..SA | show variant |
| HIWIN | EG(QE) | 15 | EGW..SC | show variant |
| HIWIN | EG(QE) | 15 | QEH..CA | show variant |
| HIWIN | EG(QE) | 15 | QEH..SA | show variant |
| HIWIN | EG(QE) | 15 | QEW..CC | show variant |
| HIWIN | EG(QE) | 15 | QEW..SC | show variant |
| HIWIN | HG(QH) | 15 | HGL..CA | show variant |
| HIWIN | HG(QH) | 15 | HGW..CA | show variant |
| HIWIN | HG(QH) | 15 | HGW..CC | show variant |
| HIWIN | HG(QH) | 15 | QHW..CA | show variant |
| HIWIN | HG(QH) | 15 | QHW..CC | show variant |
| HIWIN | HG(QH) | 15 | HGH..CA | show variant |
| HIWIN | HG(QH) | 15 | QHH..CA | show variant |
| IKO | LWH(MH) | 15 | LWH..B | show variant |
| IKO | LWH(MH) | 15 | LWH..M | show variant |
| IKO | LWH(MH) | 15 | LWH..SL | show variant |
| IKO | LWH(MH) | 15 | LWHS..B | show variant |
| IKO | LWH(MH) | 15 | LWHS..M | show variant |
| IKO | LWH(MH) | 15 | LWHS..SL | show variant |
| IKO | LWH(MH) | 15 | LWHT..B | show variant |
| IKO | LWH(MH) | 15 | LWHT..M | show variant |
| IKO | LWH(MH) | 15 | LWHT..SL | show variant |
| IKO | LWH(MH) | 15 | MH | show variant |
| IKO | LWH(MH) | 15 | MHS | show variant |
| IKO | LWH(MH) | 15 | MHT | show variant |
| IKO | LWH(MH) | 15 | LWHD..B | show variant |
| IKO | LWH(MH) | 15 | LWHD..M | show variant |
| IKO | LWH(MH) | 15 | LWHY | show variant |
| IKO | LWH(MH) | 15 | MHD | show variant |
| NSK | NH(N1H) | 15 | NAH..EM | show variant |
| NSK | NH(N1H) | 15 | NAH..GM | show variant |
| NSK | NH(N1H) | 15 | NAH..AN | show variant |
| NSK | NH(N1H) | 15 | NAH..BN | show variant |
| NTN-SNR | LGB | 15 | LGBCH..FL | show variant |
| NTN-SNR | LGB | 15 | LGBCH..FN | show variant |
| NTN-SNR | LGB | 15 | LGBCS..BL | show variant |
| NTN-SNR | LGB | 15 | LGBCS..BN | show variant |
| NTN-SNR | LGB | 15 | LGBCS..BS | show variant |
| NTN-SNR | LGB | 15 | LGBXH..FL | show variant |
| NTN-SNR | LGB | 15 | LGBXH..FN | show variant |
| NTN-SNR | LGB | 15 | LGBXS..BL | show variant |
| NTN-SNR | LGB | 15 | LGBXS..BN | show variant |
| NTN-SNR | LGB | 15 | LGBXS..BS | show variant |
| NTN-SNR | LGB | 15 | LGBCH..BN | show variant |
| NTN-SNR | LGB | 15 | LGBXH..BN | show variant |
| THK | HSR | 15 | HSR..A | show variant |
| THK | HSR | 15 | HSR..AM | show variant |
| THK | HSR | 15 | HSR..B | show variant |
| THK | HSR | 15 | HSR..BM | show variant |
| THK | HSR | 15 | HSR..C | show variant |
| THK | HSR | 15 | HSR..R | show variant |
| THK | HSR | 15 | HSR..RM | show variant |
| THK | HSR | 15 | HSR..YR | show variant |
| THK | HSR | 15 | HSR..YRM | show variant |
| THK | HSV | 15 | HSV..C | show variant |
| THK | HSV | 15 | HSV..R | show variant |
| THK | SHS | 15 | SHS..C | show variant |
| THK | SHS | 15 | SHS..LC | show variant |
| THK | SHS | 15 | SHS..LV | show variant |
| THK | SHS | 15 | SHS..V | show variant |
| THK | SHS | 15 | SHS..R | show variant |
| THK | SR | 15 | SR..SB | show variant |
| THK | SR | 15 | SR..SBM | show variant |
| THK | SR | 15 | SR..TB | show variant |
| THK | SR | 15 | SR..TBM | show variant |
| THK | SR | 15 | SR..V | show variant |
| THK | SR | 15 | SR..VM | show variant |
| THK | SR | 15 | SR..W | show variant |
| THK | SR | 15 | SR..WM | show variant |
| THK | SSR | 15 | SSR..XTB | show variant |
| THK | SSR | 15 | SSR..XTBY | show variant |
| THK | SSR | 15 | SSR..XV | show variant |
| THK | SSR | 15 | SSR..XVM | show variant |
| THK | SSR | 15 | SSR..XVY | show variant |
| THK | SSR | 15 | SSR..XW | show variant |
| THK | SSR | 15 | SSR..XWM | show variant |
| THK | SSR | 15 | SSR..XWY | show variant |
| ABBA | BRR(BRS) | 15 | BRS..AO | show variant |
| ABBA | BRR(BRS) | 15 | BRS..SU | show variant |
| ABBA | BRR(BRS) | 15 | BRS..UO | show variant |
| ABBA | BRR(BRS) | 15 | BRC..AO | show variant |
| ABBA | BRR(BRS) | 15 | BRC..SU | show variant |
| ABBA | BRR(BRS) | 15 | BRC..UO | show variant |
| ABBA | BRR(BRS) | 15 | BRD..AO | show variant |
| ABBA | BRR(BRS) | 15 | BRD..SU | show variant |
| ABBA | BRR(BRS) | 15 | BRD..UO | show variant |
| ABBA | BRR(BRS) | 15 | BRS..RO | show variant |
| ABBA | BRR(BRS) | 15 | BRC..RO | show variant |
| ABBA | BRR(BRS) | 15 | BRD..RO | show variant |
| THK | HSR | 15 | HSR..LC | show variant |
Technical Data
| Operation | electric |
| Holding force | 600 [N] |
| Voltage | 24 [V] |
| Current consumption max. | 1 [A] |
| Condition | N (bistable) remains in current position |
| Protection to IEC 60529 | IP64 |
| B10d value | 500000 |
| Positioning accuracy +/- | 0,05 [mm] |
| Opening time | 0.5 [s] |
| Closing time | 0.5 [s] |
| Operating temperature | +5 ... +50 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 0.65 [kg] |
| Function | clamping |
| Installation direction | from above |
| Signal voltage | 24 [V DC] |
| Signal current | 400 [mA] |
| Cable length | 0.3 [m] |
| max. length clamping | 137.3 |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Eccentric gear
Power transmission between motor and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- electric drive
For generating clamping force - Sliding block
For floating bearings - Emergency actuation
Manual opening possible in case of power supply failure - Electrical connecting cable
Control and power supply - Adjusting screw
Correction of the rail tolerance

