LKE3510BS1

Clamping element
Series LKE
- Energy-efficient (bistable)
Opens and closes using 24 V DC voltage - Integrated electronics
Digital control and status signals - Flexible cable outlet
For maximum space utilization
Equipment/Options
Integrated sensing
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| IKO | LRX(MX) | 35 | LRX | show variant |
| IKO | LRX(MX) | 35 | LRXC | show variant |
| IKO | LRX(MX) | 35 | LRXG | show variant |
| IKO | LRX(MX) | 35 | MX | show variant |
| IKO | LRX(MX) | 35 | MXC | show variant |
| IKO | LRX(MX) | 35 | MXG | show variant |
| IKO | LRX(MX) | 35 | MXL | show variant |
| IKO | LRX(MX) | 35 | MXS | show variant |
| IKO | LRX(MX) | 35 | LRXD | show variant |
| IKO | LRX(MX) | 35 | LRXDC | show variant |
| IKO | LRX(MX) | 35 | LRXDG | show variant |
| IKO | LRX(MX) | 35 | MXD | show variant |
| IKO | LRX(MX) | 35 | MXDC | show variant |
| IKO | LRX(MX) | 35 | MXDG | show variant |
| IKO | LRX(MX) | 35 | MXDL | show variant |
Technical Data
| Operation | electric |
| Holding force | 1800 [N] |
| Voltage | 24 [V] |
| Current consumption max. | 3.5 [A] |
| Condition | N (bistable) remains in current position |
| Protection to IEC 60529 | IP64 |
| B10d value | 500000 |
| Positioning accuracy +/- | 0,05 [mm] |
| Opening time | 0.5 [s] |
| Closing time | 0.5 [s] |
| Operating temperature | +5 ... +50 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 1.8 [kg] |
| Function | clamping |
| Installation direction | from the front |
| Signal voltage | 24 [V DC] |
| Signal current | 400 [mA] |
| Cable length | 0.3 [m] |
| max. length clamping | 166.1 |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Eccentric gear
Power transmission between motor and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- electric drive
For generating clamping force - Sliding block
For floating bearings - Emergency actuation
Manual opening possible in case of power supply failure - Electrical connecting cable
Control and power supply - Adjusting screw
Correction of the rail tolerance