KBH3501IS1

Clamping element
Series KBH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
10 million static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| THK | SNR | 35 | SNR..C | show variant |
| THK | SNR | 35 | SNR..LC | show variant |
| THK | SNR | 35 | SNR..LR | show variant |
| THK | SNR | 35 | SNR..CH | show variant |
| THK | SNR | 35 | SNR..LCH | show variant |
| THK | SNR | 35 | SNR..LRH | show variant |
| THK | SNR | 35 | SNR..RH | show variant |
| THK | SNS | 35 | SNS..C | show variant |
| THK | SNS | 35 | SNS..LC | show variant |
| THK | SNS | 35 | SNS..LR | show variant |
| THK | SNS | 35 | SNS..CH | show variant |
| THK | SNS | 35 | SNS..LCH | show variant |
| THK | SNS | 35 | SNS..LRH | show variant |
| THK | SNS | 35 | SNS..RH | show variant |
Technical Data
| Operation | hydraulic |
| Holding force | 4300 [N] |
| Operating pressure | 5 ... 160 [bar] |
| Condition | NO (Normally Open) open without pressure |
| PLUS connection possible | No |
| Nominal operating pressure | 150.0 [bar] |
| B10d value | 10000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.06 [s] |
| Closing time | 0.1 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 2.7 [kg] |
| Function | Clamping and braking |
| Installation direction | from above |
| max. length clamping | 128.5 |
Individualizations
![]() | New | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option
