KBH6501AS1A

Clamping element
Series KBH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
10 million static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| THK | HSR | 65 | HSR..A | show variant |
| THK | HSR | 65 | HSR..B | show variant |
| THK | HSR | 65 | HSR..CA | show variant |
| THK | HSR | 65 | HSR..CB | show variant |
| THK | HSR | 65 | HSR..HA | show variant |
| THK | HSR | 65 | HSR..HB | show variant |
| THK | HSR | 65 | HSR..LA | show variant |
| THK | HSR | 65 | HSR..LB | show variant |
| THK | HSR | 65 | HSR..LR | show variant |
| THK | HSR | 65 | HSR..R | show variant |
| THK | HSR | 65 | HSR..YR | show variant |
Technical Data
| Operation | hydraulic |
| Holding force | 22700 [N] |
| Operating pressure | 5 ... 160 [bar] |
| Condition | NO (Normally Open) open without pressure |
| PLUS connection possible | No |
| Nominal operating pressure | 150.0 [bar] |
| B10d value | 10000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.2 [s] |
| Closing time | 0.15 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 17 [kg] |
| Function | clamping and braking |
| Installation direction | from the front |
| Wiper | yes |
| max. length clamping | 253 |
Individualizations
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option
