KWH2510BS1

Clamping element
Series KWH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
10 million static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| IKO | LRX(MX) | 25 | LRX | show variant |
| IKO | LRX(MX) | 25 | LRXC | show variant |
| IKO | LRX(MX) | 25 | LRXG | show variant |
| IKO | LRX(MX) | 25 | LRXS | show variant |
| IKO | LRX(MX) | 25 | LRXSC | show variant |
| IKO | LRX(MX) | 25 | LRXSG | show variant |
| IKO | LRX(MX) | 25 | MX | show variant |
| IKO | LRX(MX) | 25 | MXC | show variant |
| IKO | LRX(MX) | 25 | MXG | show variant |
| IKO | LRX(MX) | 25 | MXL | show variant |
| IKO | LRX(MX) | 25 | MXS | show variant |
| IKO | LRX(MX) | 25 | MXSC | show variant |
| IKO | LRX(MX) | 25 | MXSG | show variant |
| IKO | LRX(MX) | 25 | MXSL | show variant |
| IKO | LRX(MX) | 25 | LRXD | show variant |
| IKO | LRX(MX) | 25 | LRXD..SL | show variant |
| IKO | LRX(MX) | 25 | LRXDC | show variant |
| IKO | LRX(MX) | 25 | LRXDC..SL | show variant |
| IKO | LRX(MX) | 25 | LRXDG | show variant |
| IKO | LRX(MX) | 25 | LRXDG..SL | show variant |
| IKO | LRX(MX) | 25 | MXD | show variant |
| IKO | LRX(MX) | 25 | MXDC | show variant |
| IKO | LRX(MX) | 25 | MXDG | show variant |
| IKO | LRX(MX) | 25 | MXDL | show variant |
Technical Data
| Operation | hydraulic |
| Holding force | 2200 [N] |
| Operating pressure | 5 ... 110.0 [bar] |
| Condition | NO (Normally Open) open without pressure |
| PLUS connection possible | No |
| Nominal operating pressure | 100.0 [bar] |
| B10d value | 10000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.05 [s] |
| Closing time | 0.1 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 1 [kg] |
| Function | Clamping |
| Installation direction | from the front |
| max. length clamping | 92 |
Individualizations
![]() | New | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option
