KWH2510DS1A

Clamping element
Series KWH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
10 million static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| IKO | LWE | 25 | LWE | show variant |
| IKO | LWE | 25 | LWE..Q | show variant |
| IKO | LWE | 25 | LWE..SL | show variant |
| IKO | LWE | 25 | LWEC | show variant |
| IKO | LWE | 25 | LWEC..SL | show variant |
| IKO | LWE | 25 | LWEG | show variant |
| IKO | LWE | 25 | LWEG..SL | show variant |
| IKO | LWE | 25 | LWES | show variant |
| IKO | LWE | 25 | LWES..Q | show variant |
| IKO | LWE | 25 | LWES..SL | show variant |
| IKO | LWE | 25 | LWESC | show variant |
| IKO | LWE | 25 | LWESC..SL | show variant |
| IKO | LWE | 25 | LWESG | show variant |
| IKO | LWE | 25 | LWESG..SL | show variant |
| IKO | LWE | 25 | LWET | show variant |
| IKO | LWE | 25 | LWET..Q | show variant |
| IKO | LWE | 25 | LWET..SL | show variant |
| IKO | LWE | 25 | LWETC | show variant |
| IKO | LWE | 25 | LWETC..SL | show variant |
| IKO | LWE | 25 | LWETG | show variant |
| IKO | LWE | 25 | LWETG..SL | show variant |
| IKO | LWH(MH) | 25 | MHD | show variant |
| IKO | LWH(MH) | 25 | MHDG | show variant |
| IKO | ME | 25 | ME | show variant |
| IKO | ME | 25 | ME..SL | show variant |
| IKO | ME | 25 | MEC | show variant |
| IKO | ME | 25 | MEC..SL | show variant |
| IKO | ME | 25 | MEG | show variant |
| IKO | ME | 25 | MEG..SL | show variant |
| IKO | ME | 25 | MES | show variant |
| IKO | ME | 25 | MES..SL | show variant |
| IKO | ME | 25 | MESC | show variant |
| IKO | ME | 25 | MESC..SL | show variant |
| IKO | ME | 25 | MESG | show variant |
| IKO | ME | 25 | MESG..SL | show variant |
| IKO | ME | 25 | MET | show variant |
| IKO | ME | 25 | MET..SL | show variant |
| IKO | ME | 25 | METC | show variant |
| IKO | ME | 25 | METC..SL | show variant |
| IKO | ME | 25 | METG | show variant |
| IKO | ME | 25 | METG..SL | show variant |
Technical Data
| Operation | hydraulic |
| Holding force | 2200 [N] |
| Operating pressure | 5 ... 110.0 [bar] |
| Condition | NO (Normally Open) open without pressure |
| PLUS connection possible | No |
| Nominal operating pressure | 100.0 [bar] |
| B10d value | 10000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.05 [s] |
| Closing time | 0.1 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 1.1 [kg] |
| Function | Clamping |
| Installation direction | from the front |
| Wiper | yes |
| max. length clamping | 106 |
Individualizations
![]() | New | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option
