LBHS3012CS2

Clamping element
Series LBHS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through residual stress - the power pack
0.5 million static clamping cycles - Safety element
Safe braking in case of energy failure - Maximum flexibility
Additional hydraulic connection from above
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| HIWIN | EG(QE) | 30 | EGH..CA | show variant |
| HIWIN | EG(QE) | 30 | EGH..SA | show variant |
| HIWIN | EG(QE) | 30 | EGW..CA | show variant |
| HIWIN | EG(QE) | 30 | EGW..CC | show variant |
| HIWIN | EG(QE) | 30 | EGW..SA | show variant |
| HIWIN | EG(QE) | 30 | EGW..SC | show variant |
| HIWIN | EG(QE) | 30 | QEH..CA | show variant |
| HIWIN | EG(QE) | 30 | QEH..SA | show variant |
| HIWIN | EG(QE) | 30 | QEW..CC | show variant |
| HIWIN | EG(QE) | 30 | QEW..SC | show variant |
Technical Data
| Operation | hydraulic |
| Holding force | 3500 [N] |
| Operating pressure | 120 ... 130.0 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | No |
| B10d value | 500000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.02 [s] |
| Closing time | 0.02 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 2 [kg] |
| Function | clamping and braking |
| Installation direction | from the front |
| max. length clamping | 180 |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Housing - functional component
Generating clamping force by clamping material Narrow and low design - Eroding contour
Used for opening the element under pressure - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Sealing plates
for double-sided hydraulic line connection - Scraper
Optionally available with "A" article ending