LBHS3503AS2

Clamping element
Series LBHS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through residual stress - the power pack
0.5 million static clamping cycles - Safety element
Safe braking in case of energy failure - Maximum flexibility
Additional hydraulic connection from above
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| Schneeberger | MR | 35 | MRW..A | show variant |
| Schneeberger | MR | 35 | MRW..B | show variant |
| Schneeberger | MR | 35 | MRW..C | show variant |
| Schneeberger | MR | 35 | MRW..D | show variant |
| Schneeberger | MR | 35 | MRW..E | show variant |
| Thomson | 522 | 35 | 512..A | show variant |
| Thomson | 522 | 35 | 512..B | show variant |
| Thomson | 522 | 35 | 512..C | show variant |
| Thomson | 522 | 35 | 512..D | show variant |
| Thomson | 522 | 35 | 512..E | show variant |
Technical Data
| Operation | hydraulic |
| Holding force | 5000 [N] |
| Operating pressure | 120 ... 130.0 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | No |
| B10d value | 500000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.02 [s] |
| Closing time | 0.02 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 2.7 [kg] |
| Function | clamping and braking |
| Installation direction | from the front |
| max. length clamping | 190 |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Housing - functional component
Generating clamping force by clamping material Narrow and low design - Eroding contour
Used for opening the element under pressure - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Sealing plates
for double-sided hydraulic line connection - Scraper
Optionally available with "A" article ending