HK2507A

Clamping element
Series HK
- broad range of products
For all common profile rail guides - Tool-free opening and closing (bi-stable)
By turning the clamping lever - Maintenance free
50,000 static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| Franke | FDA | 25 | Kassette | show variant |
| Franke | FDB | 25 | Kassette | show variant |
| Franke | FDC | 25 | Kassette | show variant |
| Franke | FDD | 25 | Kassette | show variant |
| Franke | FDE | 25 | Kassette | show variant |
| Franke | FDG | 25 | Kassette | show variant |
| Franke | FDH | 25 | Kassette | show variant |
Technical Data
| Operation | manual |
| Holding force | 1200 [N] |
| Tightening torque | 5 [Nm] |
| Condition | N (bistable) remains in current position |
| B10d value | 50000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.32 [kg] |
| Function | clamping |
| Installation direction | from the front |
| max. length clamping | 30 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
- Available for all common profile rail guides
- Clamping lever made from plastic
- Freely adjustable (release by lifting)
- Clamping jaw
- The floating bearings
- guarantee symmetrical application of force
- Housing


