HK1500M

Clamping element
Series miniHK
- small construction
For all common miniature profile rail guides - Tool-free opening and closing (bi-stable)
By turning the knurled screw - Maintenance free
50,000 static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| THK | SRS | 15 | SRS..M | show variant |
| THK | SRS | 15 | SRS..N | show variant |
| THK | RSR | 15 | RSR..N | show variant |
| THK | RSR | 15 | RSR..ZM | show variant |
| INA | TKMDC(KUME..-C) | 15 | KWME..-C | show variant |
| HepcoMotion | MLG | 15 | MLG..C | show variant |
| HepcoMotion | MLG | 15 | MLG..L | show variant |
| HepcoMotion | MLG | 15 | MLG..N | show variant |
| IKO | LWL | 15 | LWL..B | show variant |
| IKO | LWL | 15 | LWL..BCS | show variant |
| IKO | LWL | 15 | LWL..CS | show variant |
| IKO | LWL | 15 | LWLC..B | show variant |
| IKO | LWL | 15 | LWLG..B | show variant |
| IKO | ML | 15 | ML | show variant |
| IKO | ML | 15 | MLC | show variant |
| IKO | ML | 15 | MLG | show variant |
| INA | TKDM(KUEM) | 15 | KWEM | show variant |
| INA | TKDM(KUEM) | 15 | KWEM..-C | show variant |
| INA | TKDM(KUEM) | 15 | KWEM..-L | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SEB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SEBD | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SEBM | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SEBS | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SEBSN | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SEBZ | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SECB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SELB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SELBM | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SELBN | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SELBZ | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SEZB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SSZSB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SZB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SZCB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SZLB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SZMB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SZNB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SZSB | show variant |
| NB | SEB | 15 | A | show variant |
| NB | SEB | 15 | A-N | show variant |
| NB | SEB | 15 | AY | show variant |
| NB | SEB | 15 | AY-N | show variant |
| NB | SEBS | 15 | A | show variant |
| NB | SEBS | 15 | B | show variant |
| NB | SEBS | 15 | BM | show variant |
| NB | SEBS | 15 | BY | show variant |
| NB | SEBS | 15 | BYM | show variant |
| NB | SER | 15 | A | show variant |
| NB | SERS | 15 | A | show variant |
| NSK | LU(L1U) | 15 | LAU..Al | show variant |
| NSK | LU(L1U) | 15 | LAU..BL | show variant |
| NSK | PU(P1U) | 15 | PAU..AL | show variant |
| PMI | MSC | 15 | MSC-LM | show variant |
| PMI | MSC | 15 | MSC-M | show variant |
| Schneeberger | MN | 15 | MNN | show variant |
| Schneeberger | MN | 15 | MNNL | show variant |
| Schneeberger | MN | 15 | MNNS | show variant |
| Schneeberger | MN | 15 | MNNXL | show variant |
| Bosch Rexroth | R044.. / MSA (miniature ball) | 15 | R0442 | show variant |
| Bosch Rexroth | R044.. / MSA (miniature ball) | 15 | R0444 | show variant |
| NTN-SNR | LGM | 15 | LGMX..BN | show variant |
| NTN-SNR | LGM | 15 | LGMX..BL | show variant |
| NTN-SNR | LGM | 15 | LGMC..BN | show variant |
| CPC | MR-M(MRU-M) | 15 | MR-ML | show variant |
| CPC | MR-M(MRU-M) | 15 | MR-MN | show variant |
| SBC | SBM | 15 | SBM | show variant |
| SBC | SBM | 15 | SBML | show variant |
| NTN-SNR | LGM | 15 | LGMC..BL | show variant |
| THK | RSR | 15 | RSR..VM | show variant |
| HIWIN | MGN | 15 | MGN..C | show variant |
| HIWIN | MGN | 15 | MGN..H | show variant |
Technical Data
| Operation | manual |
| Holding force | 180 [N] |
| Tightening torque | 0.75 [Nm] |
| Condition | N (bistable) remains in current position |
| B10d value | 50000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.05 [kg] |
| Function | clamping |
| Installation direction | from above |
| max. length clamping | 20 |
Benefits in detail

- Miniature profile rail guide
- Available for all common miniature profile rail guides
- Stainless knurled screw
- For opening and closing the clamping unit
- Clamping jaw
- The floating bearings
- guarantee symmetrical application of force
- Housing