LBPS3014DS2-LP-A

Clamping element
Series LBPS

  • broad range of products
    For all common profile rail guides
  • Safety element, energize to open (NC)
    Safe braking in case of energy failure, through spring-loaded energy storage
  • high durability
    5 million static clamping cycles
  • Small and narrow design
    By using U-form piston
  • Maximum flexibility
    Additional air connection from above
  • Simple status sensing
    Querying the piston position with magnetic field sensor
Rail manufacturerRail typeRail sizeCarriage type
CPCARC(ARU)30ARC-FNshow variant
CPCARC(ARU)30ARC-FSshow variant
CPCARC(ARU)30ARC-MLshow variant
CPCARC(ARU)30ARC-MNshow variant
CPCARC(ARU)30ARC-MSshow variant
CPCHRC(HRU)30HRC-FLshow variant
CPCHRC(HRU)30HRC-FNshow variant
CPCHRC(HRU)30HRC-MLshow variant
CPCHRC(HRU)30HRC-MNshow variant
Operationpneumatic
Holding force850 [N]
Operating pressure4 ... 6.5 [bar]
ConditionNC (Normally Closed) closed without pressure
PLUS connection possibleNo
B10d value5000000
Positioning accuracy +/-0,05 [mm]
Opening time0.25 [s]
Closing time0.02 [s]
Operating temperature-10 ... +70 [°C]
CertificationsCE / UKCA / LABS / REACH / RoHS
Weight0.75 [kg]
Functionclamping and braking
Installation directionfrom above
Air volume per cycle9 [cm³]
max. length clamping109.5
Connection typeMirroring at the top
Magnetic field sensor angled, cable 5 m
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor straight, cable 5 m
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
AEPN
Power Units
Details
  1. Profile rail guide
    Available for all common profile rail guides
  2. Wedge-type gear
    Power transmission between the pistons and clamping jaws and brake shoes
  3. Clamping jaws and brake shoes
    Pressed at the free surfaces of the profile rail guide
  4. Narrow housing
  5. Pneumatic piston
    The piston moves the wedge-type gear longitudinally
  6. Spring-loaded energy storage
    For non-pressurized closing of the clamping unit