LBPS4503AS2-A

Clamping element
Series LBPS
- broad range of products
For all common profile rail guides - Safety element, energize to open (NC)
Safe braking in case of energy failure, through spring-loaded energy storage - high durability
5 million static clamping cycles - Small and narrow design
By using U-form piston - Maximum flexibility
Additional air connection from above - Simple status sensing
Querying the piston position with magnetic field sensor
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| Ewellix (SKF) | LLUH | 45 | LLUHC..A | show variant |
| Ewellix (SKF) | LLUH | 45 | LLUHC..LA | show variant |
| Ewellix (SKF) | LLUH | 45 | LLUHC..LR | show variant |
| Ewellix (SKF) | LLUH | 45 | LLUHC..R | show variant |
| Schneeberger | MR | 45 | MRW..A | show variant |
| Schneeberger | MR | 45 | MRW..B | show variant |
| Schneeberger | MR | 45 | MRW..C | show variant |
| Schneeberger | MR | 45 | MRW..D | show variant |
| Thomson | 522 | 45 | 512..A | show variant |
| Thomson | 522 | 45 | 512..B | show variant |
| Thomson | 522 | 45 | 512..C | show variant |
| Thomson | 522 | 45 | 512..D | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 2600 [N] |
| Operating pressure | 5.5 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | No |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,05 [mm] |
| Opening time | 0.25 [s] |
| Closing time | 0.02 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 1.8 [kg] |
| Function | clamping and braking |
| Installation direction | from the front |
| Air volume per cycle | 23 [cm³] |
| max. length clamping | 132 |
| Connection type | Mirroring at the top |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Narrow housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit




