LBPS5501AS2-A

Clamping element
Series LBPS
- broad range of products
For all common profile rail guides - Safety element, energize to open (NC)
Safe braking in case of energy failure, through spring-loaded energy storage - high durability
5 million static clamping cycles - Small and narrow design
By using U-form piston - Maximum flexibility
Additional air connection from above - Simple status sensing
Querying the piston position with magnetic field sensor
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| HepcoMotion | HLG | 55 | HLG..F | show variant |
| HepcoMotion | HLG | 55 | HLG..FL | show variant |
| HepcoMotion | HLG | 55 | HLG..R | show variant |
| HepcoMotion | HLG | 55 | HLG..RL | show variant |
| IKO | LRX(MX) | 55 | LRX | show variant |
| IKO | LRX(MX) | 55 | LRXC | show variant |
| IKO | LRX(MX) | 55 | LRXG | show variant |
| IKO | LRX(MX) | 55 | MX | show variant |
| IKO | LRX(MX) | 55 | MXC | show variant |
| IKO | LRX(MX) | 55 | MXG | show variant |
| IKO | LRX(MX) | 55 | LRXD | show variant |
| IKO | LRX(MX) | 55 | LRXDC | show variant |
| IKO | LRX(MX) | 55 | LRXDG | show variant |
| NSK | NH(N1H) | 55 | NAH..AL | show variant |
| NSK | NH(N1H) | 55 | NAH..BL | show variant |
| NSK | NH(N1H) | 55 | NAH..EM | show variant |
| NSK | NH(N1H) | 55 | NAH..GM | show variant |
| NSK | NH(N1H) | 55 | NAH..AN | show variant |
| NSK | NH(N1H) | 55 | NAH..BN | show variant |
| NTN-SNR | LGB | 55 | LGBCH..FE | show variant |
| NTN-SNR | LGB | 55 | LGBCH..FL | show variant |
| NTN-SNR | LGB | 55 | LGBCH..FN | show variant |
| NTN-SNR | LGB | 55 | LGBCS..BE | show variant |
| NTN-SNR | LGB | 55 | LGBCS..BL | show variant |
| NTN-SNR | LGB | 55 | LGBCS..BN | show variant |
| NTN-SNR | LGB | 55 | LGBCS..BS | show variant |
| NTN-SNR | LGB | 55 | LGBXH..FE | show variant |
| NTN-SNR | LGB | 55 | LGBXH..FL | show variant |
| NTN-SNR | LGB | 55 | LGBXH..FN | show variant |
| NTN-SNR | LGB | 55 | LGBXS..BE | show variant |
| NTN-SNR | LGB | 55 | LGBXS..BL | show variant |
| NTN-SNR | LGB | 55 | LGBXS..BN | show variant |
| NTN-SNR | LGB | 55 | LGBXS..BS | show variant |
| NTN-SNR | LGB | 55 | LGBCH..BE | show variant |
| NTN-SNR | LGB | 55 | LGBCH..BL | show variant |
| NTN-SNR | LGB | 55 | LGBCH..BN | show variant |
| NTN-SNR | LGB | 55 | LGBXH..BE | show variant |
| NTN-SNR | LGB | 55 | LGBXH..BL | show variant |
| NTN-SNR | LGB | 55 | LGBXH..BN | show variant |
| PMI | MSA | 55 | MSA..A | show variant |
| PMI | MSA | 55 | MSA..E | show variant |
| PMI | MSA | 55 | MSA..LA | show variant |
| PMI | MSA | 55 | MSA..LE | show variant |
| PMI | MSA | 55 | MSA..LS | show variant |
| PMI | MSA | 55 | MSA..S | show variant |
| SBC | SBI | 55 | SBI..FL | show variant |
| SBC | SBI | 55 | SBI..FLL | show variant |
| SBC | SBI | 55 | SBI..HL | show variant |
| SBC | SBI | 55 | SBI..HLL | show variant |
| SBC | SBI | 55 | SBI..SL | show variant |
| SBC | SBI | 55 | SBI..SLL | show variant |
| THK | HSR | 55 | HSR..A | show variant |
| THK | HSR | 55 | HSR..B | show variant |
| THK | HSR | 55 | HSR..CA | show variant |
| THK | HSR | 55 | HSR..CB | show variant |
| THK | HSR | 55 | HSR..HA | show variant |
| THK | HSR | 55 | HSR..HB | show variant |
| THK | HSR | 55 | HSR..LA | show variant |
| THK | HSR | 55 | HSR..LB | show variant |
| THK | HSR | 55 | HSR..LR | show variant |
| THK | HSR | 55 | HSR..R | show variant |
| THK | HSR | 55 | HSR..YR | show variant |
| THK | SHS | 55 | SHS..C | show variant |
| THK | SHS | 55 | SHS..LC | show variant |
| THK | SHS | 55 | SHS..LV | show variant |
| THK | SHS | 55 | SHS..V | show variant |
| THK | SHS | 55 | SHS..LR | show variant |
| THK | SHS | 55 | SHS..R | show variant |
| NSK | LH(L1H) | 55 | LAA...ELZ | show variant |
| NSK | LH(L1H) | 55 | LAA...EMZ | show variant |
| NSK | LH(L1H) | 55 | LAA...FLZ | show variant |
| NSK | LH(L1H) | 55 | LAA...GLZ | show variant |
| NSK | LH(L1H) | 55 | LAA...GMZ | show variant |
| NSK | LH(L1H) | 55 | LAA...HLZ | show variant |
| NSK | LH(L1H) | 55 | LAA...ANZ | show variant |
| NSK | LH(L1H) | 55 | LAA...BNZ | show variant |
| WON ST | H | 55 | F | show variant |
| WON ST | H | 55 | FL | show variant |
| WON ST | H | 55 | SF | show variant |
| WON ST | H | 55 | SFL | show variant |
| WON ST | H | 55 | R | show variant |
| WON ST | H | 55 | RL | show variant |
| WON ST | H | 55 | SRL | show variant |
| WON ST | H | 55 | FN | show variant |
| WON ST | H | 55 | RN | show variant |
| THK | HSR | 55 | HSR..C | show variant |
| THK | HSR | 55 | HSR..LC | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 3600 [N] |
| Operating pressure | 5.5 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | No |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,05 [mm] |
| Opening time | 0.35 [s] |
| Closing time | 0.03 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 2.3 [kg] |
| Function | clamping and braking |
| Installation direction | from above |
| Air volume per cycle | 31 [cm³] |
| max. length clamping | 132 |
| Connection type | Mirroring at the top |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Narrow housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit




