LBPS5505BS2-LP-A

Clamping element
Series LBPS
- broad range of products
For all common profile rail guides - Safety element, energize to open (NC)
Safe braking in case of energy failure, through spring-loaded energy storage - high durability
5 million static clamping cycles - Small and narrow design
By using U-form piston - Maximum flexibility
Additional air connection from above - Simple status sensing
Querying the piston position with magnetic field sensor
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| Bosch Rexroth | R18.. / RSA (roll) | 55 | R1822 (SNS) | show variant |
| Bosch Rexroth | R18.. / RSA (roll) | 55 | R1851 (FNS) | show variant |
| Bosch Rexroth | R18.. / RSA (roll) | 55 | R1853 (FLS) | show variant |
| Bosch Rexroth | R18.. / RSA (roll) | 55 | R1821 (SNH) | show variant |
| Bosch Rexroth | R18.. / RSA (roll) | 55 | R1824 (SLH) | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 2250 [N] |
| Operating pressure | 4 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | No |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,05 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 2.3 [kg] |
| Function | clamping and braking |
| Installation direction | from the front |
| Air volume per cycle | 31 [cm³] |
| max. length clamping | 132 |
| Connection type | Mirroring at the top |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Narrow housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit




