LKP3002BS2-A

Clamping element
Series LKP
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - high durability
5 million static clamping cycles - Small and narrow design
By using U-form piston - Maximum flexibility
Additional air connection from front
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| INA | TKVD(KUVE) | 30 | KWVE..-B | show variant |
| INA | TKVD(KUVE) | 30 | KWVE..-B-EC | show variant |
| INA | TKVD(KUVE) | 30 | KWVE..-B-ESC | show variant |
| INA | TKVD(KUVE) | 30 | KWVE..-B-L | show variant |
| INA | TKVD(KUVE) | 30 | KWVE..-B-S | show variant |
| INA | TKVD(KUVE) | 30 | KWVE..-B-SL | show variant |
| INA | TKVD(KUVE) | 30 | KWVE..-B-H | show variant |
| INA | TKVD(KUVE) | 30 | KWVE..-B-HL | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 1800 [N] |
| Operating pressure | 2 ... 6.5 [bar] |
| Condition | NO (Normally Open) open without pressure |
| PLUS connection possible | No |
| Nominal operating pressure | 6 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.07 [s] |
| Closing time | 0.02 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.57 [kg] |
| Function | Clamping |
| Installation direction | from above |
| Air volume per cycle | 9 [cm³] |
| max. length clamping | 66.5 |
| Connection type | Thread on front side |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Narrow housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally
