LKP4501AS2-A

Clamping element
Series LKP
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - high durability
5 million static clamping cycles - Small and narrow design
By using U-form piston - Maximum flexibility
Additional air connection from front
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| Ewellix (SKF) | LLTH | 45 | LLTHC..A | show variant |
| Ewellix (SKF) | LLTH | 45 | LLTHC..LA | show variant |
| Ewellix (SKF) | LLTH | 45 | LLTHC..LU | show variant |
| Ewellix (SKF) | LLTH | 45 | LLTHC..U | show variant |
| Ewellix (SKF) | LLTH | 45 | LLTHC..LR | show variant |
| Ewellix (SKF) | LLTH | 45 | LLTHC..R | show variant |
| HIWIN | HG(QH) | 45 | HGL..CA | show variant |
| HIWIN | HG(QH) | 45 | HGL..HA | show variant |
| HIWIN | HG(QH) | 45 | HGW..CA | show variant |
| HIWIN | HG(QH) | 45 | HGW..CC | show variant |
| HIWIN | HG(QH) | 45 | HGW..HA | show variant |
| HIWIN | HG(QH) | 45 | HGW..HC | show variant |
| HIWIN | HG(QH) | 45 | QHW..CA | show variant |
| HIWIN | HG(QH) | 45 | QHW..CC | show variant |
| HIWIN | HG(QH) | 45 | QHW..HA | show variant |
| HIWIN | HG(QH) | 45 | QHW..HC | show variant |
| HIWIN | HG(QH) | 45 | HGH..CA | show variant |
| HIWIN | HG(QH) | 45 | HGH..HA | show variant |
| HIWIN | HG(QH) | 45 | QHH..CA | show variant |
| HIWIN | HG(QH) | 45 | QHH..HA | show variant |
| HIWIN | RG(QR) | 45 | RGW..CC | show variant |
| HIWIN | RG(QR) | 45 | RGW..HC | show variant |
| HIWIN | RG(QR) | 45 | RGH..CA | show variant |
| HIWIN | RG(QR) | 45 | RGH..HA | show variant |
| IKO | LRX(MX) | 45 | LRX | show variant |
| IKO | LRX(MX) | 45 | LRXC | show variant |
| IKO | LRX(MX) | 45 | LRXG | show variant |
| IKO | LRX(MX) | 45 | MX | show variant |
| IKO | LRX(MX) | 45 | MXC | show variant |
| IKO | LRX(MX) | 45 | MXG | show variant |
| IKO | LRX(MX) | 45 | MXL | show variant |
| IKO | LRX(MX) | 45 | LRXD | show variant |
| IKO | LRX(MX) | 45 | LRXDC | show variant |
| IKO | LRX(MX) | 45 | LRXDG | show variant |
| IKO | LWE | 45 | LWE | show variant |
| IKO | LWE | 45 | LWES | show variant |
| IKO | LWE | 45 | LWET | show variant |
| IKO | LWH(MH) | 45 | LWH..B | show variant |
| IKO | LWH(MH) | 45 | LWH..M | show variant |
| IKO | LWH(MH) | 45 | LWHG | show variant |
| IKO | LWH(MH) | 45 | LWHT..B | show variant |
| IKO | LWH(MH) | 45 | LWHT..M | show variant |
| IKO | LWH(MH) | 45 | LWHTG | show variant |
| IKO | LWH(MH) | 45 | MH | show variant |
| IKO | LWH(MH) | 45 | MHG | show variant |
| IKO | LWH(MH) | 45 | MHT | show variant |
| IKO | LWH(MH) | 45 | MHTG | show variant |
| IKO | LWH(MH) | 45 | LWHD..B | show variant |
| IKO | LWH(MH) | 45 | LWHD..M | show variant |
| IKO | LWH(MH) | 45 | LWHDG | show variant |
| IKO | LWH(MH) | 45 | LWHY | show variant |
| IKO | LWH(MH) | 45 | MHD | show variant |
| IKO | LWH(MH) | 45 | MHDG | show variant |
| IKO | ME | 45 | ME | show variant |
| IKO | ME | 45 | MES | show variant |
| IKO | ME | 45 | MET | show variant |
| NSK | LA(lL1A) | 45 | LAA..AL | show variant |
| NSK | LA(lL1A) | 45 | LAA..BL | show variant |
| NSK | LA(lL1A) | 45 | LAA..EL | show variant |
| NSK | LA(lL1A) | 45 | LAA..FL | show variant |
| NSK | LA(lL1A) | 45 | LAA..GL | show variant |
| NSK | LA(lL1A) | 45 | LAA..HL | show variant |
| NSK | LA(lL1A) | 45 | LAA..AN | show variant |
| NSK | LA(lL1A) | 45 | LAA..BN | show variant |
| NSK | LH(L1H) | 45 | LAH..ELZ | show variant |
| NSK | LH(L1H) | 45 | LAH..EMZ | show variant |
| NSK | LH(L1H) | 45 | LAH..FLZ | show variant |
| NSK | LH(L1H) | 45 | LAH..GLZ | show variant |
| NSK | LH(L1H) | 45 | LAH..GMZ | show variant |
| NSK | LH(L1H) | 45 | LAH..HLZ | show variant |
| NSK | LH(L1H) | 45 | LAH..ANZ | show variant |
| NSK | LH(L1H) | 45 | LAH..BNZ | show variant |
| NSK | NH(N1H) | 45 | NAH..AL | show variant |
| NSK | NH(N1H) | 45 | NAH..BL | show variant |
| NSK | NH(N1H) | 45 | NAH..EM | show variant |
| NSK | NH(N1H) | 45 | NAH..GM | show variant |
| NSK | NH(N1H) | 45 | NAH..AN | show variant |
| NSK | NH(N1H) | 45 | NAH..BN | show variant |
| PMI | MSA | 45 | MSA..A | show variant |
| PMI | MSA | 45 | MSA..E | show variant |
| PMI | MSA | 45 | MSA..LA | show variant |
| PMI | MSA | 45 | MSA..LE | show variant |
| PMI | MSA | 45 | MSA..LS | show variant |
| PMI | MSA | 45 | MSA..S | show variant |
| SBC | SBG | 45 | SBG..FL | show variant |
| SBC | SBG | 45 | SBG..FLL | show variant |
| SBC | SBG | 45 | SBS..SL | show variant |
| SBC | SBG | 45 | SBS..SLL | show variant |
| SBC | SBG | 45 | SBG..SL | show variant |
| SBC | SBG | 45 | SBG..SLL | show variant |
| SBC | SBI | 45 | SBI..FL | show variant |
| SBC | SBI | 45 | SBI..FLL | show variant |
| SBC | SBI | 45 | SBI..HL | show variant |
| SBC | SBI | 45 | SBI..HLL | show variant |
| SBC | SBI | 45 | SBI..SL | show variant |
| SBC | SBI | 45 | SBI..SLL | show variant |
| THK | HSR | 45 | HSR..A | show variant |
| THK | HSR | 45 | HSR..B | show variant |
| THK | HSR | 45 | HSR..CA | show variant |
| THK | HSR | 45 | HSR..CB | show variant |
| THK | HSR | 45 | HSR..HA | show variant |
| THK | HSR | 45 | HSR..HB | show variant |
| THK | HSR | 45 | HSR..LA | show variant |
| THK | HSR | 45 | HSR..LB | show variant |
| THK | HSR | 45 | HSR..LR | show variant |
| THK | HSR | 45 | HSR..R | show variant |
| THK | HSR | 45 | HSR..YR | show variant |
| THK | HSV | 45 | HSV..C | show variant |
| THK | HSV | 45 | HSV..R | show variant |
| THK | SHS | 45 | SHS..C | show variant |
| THK | SHS | 45 | SHS..LC | show variant |
| THK | SHS | 45 | SHS..LV | show variant |
| THK | SHS | 45 | SHS..V | show variant |
| THK | SHS | 45 | SHS..LR | show variant |
| THK | SHS | 45 | SHS..R | show variant |
| THK | SNR | 45 | SNR..CH | show variant |
| THK | SNR | 45 | SNR..LCH | show variant |
| THK | SNR | 45 | SNR..LRH | show variant |
| THK | SNR | 45 | SNR..RH | show variant |
| THK | SNS | 45 | SNS..CH | show variant |
| THK | SNS | 45 | SNS..LCH | show variant |
| THK | SR | 45 | SR..TB | show variant |
| THK | SR | 45 | SR..W | show variant |
| PMI | SMR | 45 | SMR..E | show variant |
| PMI | SMR | 45 | SMR..LE | show variant |
| PMI | SMR | 45 | SMR..LS | show variant |
| PMI | SMR | 45 | SMR..S | show variant |
| PMI | SME | 45 | SME..EA | show variant |
| PMI | SME | 45 | SME..LEA | show variant |
| PMI | SME | 45 | SME..LSB | show variant |
| PMI | SME | 45 | SME..SB | show variant |
| PMI | SME | 45 | SME..LSA | show variant |
| PMI | SME | 45 | SME..SA | show variant |
| THK | SNR | 45 | SNS..LRH | show variant |
| THK | SNR | 45 | SNS..RH | show variant |
| ABBA | BRR(BRS) | 45 | BRS..AO | show variant |
| ABBA | BRR(BRS) | 45 | BRS..LA | show variant |
| ABBA | BRR(BRS) | 45 | BRS..UO | show variant |
| ABBA | BRR(BRS) | 45 | BRD..AO | show variant |
| ABBA | BRR(BRS) | 45 | BRD..LA | show variant |
| ABBA | BRR(BRS) | 45 | BRD..UO | show variant |
| ABBA | BRR(BRS) | 45 | BRS..LR | show variant |
| ABBA | BRR(BRS) | 45 | BRS..RO | show variant |
| ABBA | BRR(BRS) | 45 | BRD..LR | show variant |
| ABBA | BRR(BRS) | 45 | BRD..RO | show variant |
| Rollon | MRR(Mono Rail) | 45 | MRS | show variant |
| Rollon | MRR(Mono Rail) | 45 | MRS..L | show variant |
| Rollon | MRR(Mono Rail) | 45 | MRS..W | show variant |
| Rollon | MRR(Mono Rail) | 45 | MRT..LW | show variant |
| Rollon | MRR(Mono Rail) | 45 | MRT..W | show variant |
| Rollon | MRR(Mono Rail) | 45 | MRS..LW | show variant |
| HIWIN | RG(QR) | 45 | QRW..CC | show variant |
| HIWIN | RG(QR) | 45 | QRW..HC | show variant |
| HIWIN | RG(QR) | 45 | QRH..CA | show variant |
| HIWIN | RG(QR) | 45 | QRH..HA | show variant |
| WON ST | H | 45 | F | show variant |
| WON ST | H | 45 | FL | show variant |
| WON ST | H | 45 | SF | show variant |
| WON ST | H | 45 | SFL | show variant |
| WON ST | H | 45 | R | show variant |
| WON ST | H | 45 | RL | show variant |
| WON ST | H | 45 | SRL | show variant |
| WON ST | H | 45 | FN | show variant |
| WON ST | H | 45 | RN | show variant |
| THK | HSR | 45 | HSR..C | show variant |
| THK | HSR | 45 | HSR..LC | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 3500 [N] |
| Operating pressure | 2 ... 6.5 [bar] |
| Condition | NO (Normally Open) open without pressure |
| PLUS connection possible | No |
| Nominal operating pressure | 6 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.08 [s] |
| Closing time | 0.035 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 1.7 [kg] |
| Function | Clamping |
| Installation direction | from above |
| Air volume per cycle | 23 [cm³] |
| max. length clamping | 78 |
| Connection type | Thread on front side |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Narrow housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally
