LKPS1502BS2-A
Clamping Element
Series LKPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Small and narrow design
By using U-form piston - Safety element
Safe clamping in case of energy failure - Maximum flexibility
Additional air connection from above - Simple status sensing
Querying the piston position with magnetic field sensor
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
INA | TKVD(KUVE) | 15 | KWVE..-B | show variant |
INA | TKVD(KUVE) | 15 | KWVE..-B-EC | show variant |
INA | TKVD(KUVE) | 15 | KWVE..-B-ESC | show variant |
INA | TKVD(KUVE) | 15 | KWVE..-B-S | show variant |
INA | TKVD(KUVE) | 15 | KWVE..-B-H | show variant |
Technical Data
Holding force | 400 [N] |
Operating pressure min. | 5.5 [bar] |
Installation direction | from above |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 0.19 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Narrow housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit