LKPS2502BS2-A

Clamping element
Series LKPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Small and narrow design
By using U-form piston - Maximum flexibility
Additional air connection from above - Simple status sensing
Querying the piston position with magnetic field sensor
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| INA | TKVD(KUVE) | 25 | KWVE...-B-HS-N | show variant |
| INA | TKVD(KUVE) | 25 | KWVE...-B-HS-SN | show variant |
| INA | TKVD(KUVE) | 25 | KWVE...-B-N | show variant |
| INA | TKVD(KUVE) | 25 | KWVE...-B-NL | show variant |
| INA | TKVD(KUVE) | 25 | KWVE...-B-SN | show variant |
| INA | TKVD(KUVE) | 25 | KWVE...-B-SNL | show variant |
| INA | TKVD(KUVE) | 25 | KWVE..-B-EC | show variant |
| INA | TKVD(KUVE) | 25 | KWVE..-B-ESC | show variant |
| INA | TKVD(KUVE) | 25 | KWVE..-B | show variant |
| INA | TKVD(KUVE) | 25 | KWVE..-B-HS | show variant |
| INA | TKVD(KUVE) | 25 | KWVE..-B-L | show variant |
| INA | TKVD(KUVE) | 25 | KWVE..-B-S | show variant |
| INA | TKVD(KUVE) | 25 | KWVE..-B-S-HS | show variant |
| INA | TKVD(KUVE) | 25 | KWVE..-B-SL | show variant |
| INA | TKVD(KUVE) | 25 | KWVE..-B-H | show variant |
| INA | TKVD(KUVE) | 25 | KWVE..-B-H-HS | show variant |
| INA | TKVD(KUVE) | 25 | KWVE..-B-HL | show variant |
| INA | TKVD(KUVE) | 25 | KWVE..-B-KT | show variant |
| INA | TKVD(KUVE) | 25 | KWVE..-B-KT-L | show variant |
| INA | TKVD(KUVE) | 25 | KWVE..-B-KT-S | show variant |
| INA | TKVD(KUVE) | 25 | KWVE..-B-KT-SL | show variant |
| INA | TKVD(KUVE) | 25 | KWVE..-B-KT-H | show variant |
| INA | TKVD(KUVE) | 25 | KWVE..-B-KT-HL | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 750 [N] |
| Operating pressure | 5.5 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | No |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.045 [s] |
| Closing time | 0.015 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 0.41 [kg] |
| Function | clamping |
| Installation direction | from above |
| Air volume per cycle | 5 [cm³] |
| Connection type | Mirroring at the top |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Narrow housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit




