MBPS1504BS1

Clamping element
Series MBPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Safety element
Safe braking in case of energy failure
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| Ewellix (SKF) | LLTH | 15 | LLTHC..A | show variant |
| Ewellix (SKF) | LLTH | 15 | LLTHC..SA | show variant |
| Ewellix (SKF) | LLTH | 15 | LLTHC..SU | show variant |
| Ewellix (SKF) | LLTH | 15 | LLTHC..U | show variant |
| Ewellix (SKF) | LLTH | 15 | LLTHC..R | show variant |
| IKO | LWH(MH) | 15 | LWH..B | show variant |
| IKO | LWH(MH) | 15 | LWH..M | show variant |
| IKO | LWH(MH) | 15 | LWH..SL | show variant |
| IKO | LWH(MH) | 15 | LWHS..B | show variant |
| IKO | LWH(MH) | 15 | LWHS..M | show variant |
| IKO | LWH(MH) | 15 | LWHS..SL | show variant |
| IKO | LWH(MH) | 15 | LWHT..B | show variant |
| IKO | LWH(MH) | 15 | LWHT..M | show variant |
| IKO | LWH(MH) | 15 | LWHT..SL | show variant |
| IKO | LWH(MH) | 15 | MH | show variant |
| IKO | LWH(MH) | 15 | MHS | show variant |
| IKO | LWH(MH) | 15 | MHT | show variant |
| IKO | LWH(MH) | 15 | LWHD..B | show variant |
| IKO | LWH(MH) | 15 | LWHD..M | show variant |
| IKO | LWH(MH) | 15 | LWHY | show variant |
| IKO | LWH(MH) | 15 | MHD | show variant |
| IKO | ME | 15 | ME | show variant |
| IKO | ME | 15 | ME..SL | show variant |
| IKO | ME | 15 | MEC | show variant |
| IKO | ME | 15 | MEC..SL | show variant |
| IKO | ME | 15 | MEG | show variant |
| IKO | ME | 15 | MEG..SL | show variant |
| IKO | ME | 15 | MES | show variant |
| IKO | ME | 15 | MES..SL | show variant |
| IKO | ME | 15 | MESC | show variant |
| IKO | ME | 15 | MESC..SL | show variant |
| IKO | ME | 15 | MESG | show variant |
| IKO | ME | 15 | MESG..SL | show variant |
| IKO | ME | 15 | MET | show variant |
| IKO | ME | 15 | MET..SL | show variant |
| IKO | ME | 15 | METC | show variant |
| IKO | ME | 15 | METC..SL | show variant |
| IKO | ME | 15 | METG | show variant |
| IKO | ME | 15 | METG..SL | show variant |
| INA | TKD(KUE) | 15 | KWE | show variant |
| INA | TKD(KUE) | 15 | KWE..-H | show variant |
| MISUMI | SV | 15(24) | SVR | show variant |
| MISUMI | SV | 15(24) | SVRD | show variant |
| MISUMI | SV | 15(24) | SVRK | show variant |
| MISUMI | SV | 15(24) | SVRN | show variant |
| MISUMI | SV | 15(24) | SVW | show variant |
| MISUMI | SV | 15(24) | SVWD | show variant |
| MISUMI | SV | 15(24) | SVWK | show variant |
| MISUMI | SV | 15(24) | SXR | show variant |
| MISUMI | SV | 15(24) | SXRD | show variant |
| MISUMI | SV | 15(24) | SXRK | show variant |
| MISUMI | SV | 15(24) | SXRN | show variant |
| MISUMI | SV | 15(24) | SXW | show variant |
| MISUMI | SV | 15(24) | SXWD | show variant |
| MISUMI | SV | 15(24) | SXWK | show variant |
| NSK | NH(N1H) | 15 | NAH..EM | show variant |
| NSK | NH(N1H) | 15 | NAH..GM | show variant |
| NSK | NH(N1H) | 15 | NAH..AN | show variant |
| NSK | NH(N1H) | 15 | NAH..BN | show variant |
| NSK | LH(L1H) | 15 | LAA...ELZ | show variant |
| NSK | LH(L1H) | 15 | LAA...EMZ | show variant |
| NSK | LH(L1H) | 15 | LAA...FLZ | show variant |
| NSK | LH(L1H) | 15 | LAA...GLZ | show variant |
| NSK | LH(L1H) | 15 | LAA...GMZ | show variant |
| NSK | LH(L1H) | 15 | LAA...HLZ | show variant |
| NSK | LH(L1H) | 15 | LAA...ANZ | show variant |
| NSK | LH(L1H) | 15 | LAA...BNZ | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 800 [N] |
| Operating pressure | 4.5 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | No |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,05 [mm] |
| Opening time | 0.1 [s] |
| Closing time | 0.02 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 0.42 [kg] |
| Function | clamping and braking |
| Installation direction | from above |
| Air volume per cycle | 10 [cm³] |
| max. length clamping | 94 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit



