MBPS2001GS1A

Clamping element
Series MBPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Safety element
Safe braking in case of energy failure
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| THK | SR | 20 | SR..SB | show variant |
| THK | SR | 20 | SR..SBM | show variant |
| THK | SR | 20 | SR..TB | show variant |
| THK | SR | 20 | SR..TBM | show variant |
| THK | SR | 20 | SR..V | show variant |
| THK | SR | 20 | SR..VM | show variant |
| THK | SR | 20 | SR..W | show variant |
| THK | SR | 20 | SR..WM | show variant |
| THK | SSR | 20 | SSR..XTB | show variant |
| THK | SSR | 20 | SSR..XV | show variant |
| THK | SSR | 20 | SSR..XVM | show variant |
| THK | SSR | 20 | SSR..XW | show variant |
| THK | SSR | 20 | SSR..XWM | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 1000 [N] |
| Operating pressure | 4.5 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | No |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,05 [mm] |
| Opening time | 0.1 [s] |
| Closing time | 0.02 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 0.51 [kg] |
| Function | clamping and braking |
| Installation direction | from the front |
| Air volume per cycle | 11 [cm³] |
| Wiper | yes |
| max. length clamping | 94 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit



