MBPS2501GS1

Clamping element
Series MBPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Safety element
Safe braking in case of energy failure
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| INA | TKD(KUE) | 25 | KWE | show variant |
| INA | TKD(KUE) | 25 | KWE..-H | show variant |
| MISUMI | SR | 25(33) | SVRB | show variant |
| MISUMI | SR | 25(33) | SVRZ | show variant |
| MISUMI | SR | 25(33) | SVWB | show variant |
| MISUMI | SR | 25(33) | SVWZ | show variant |
| MISUMI | SR | 25(33) | SXRB | show variant |
| MISUMI | SR | 25(33) | SXRZ | show variant |
| MISUMI | SR | 25(33) | SXWB | show variant |
| MISUMI | SR | 25(33) | SXWZ | show variant |
| MISUMI | SV | 25(33) | SVR | show variant |
| MISUMI | SV | 25(33) | SVRD | show variant |
| MISUMI | SV | 25(33) | SVRK | show variant |
| MISUMI | SV | 25(33) | SVRN | show variant |
| MISUMI | SV | 25(33) | SVW | show variant |
| MISUMI | SV | 25(33) | SVWD | show variant |
| MISUMI | SV | 25(33) | SVWK | show variant |
| MISUMI | SV | 25(33) | SXR | show variant |
| MISUMI | SV | 25(33) | SXRD | show variant |
| MISUMI | SV | 25(33) | SXRK | show variant |
| MISUMI | SV | 25(33) | SXRN | show variant |
| MISUMI | SV | 25(33) | SXW | show variant |
| MISUMI | SV | 25(33) | SXWD | show variant |
| MISUMI | SV | 25(33) | SXWK | show variant |
| NB | SGL | 25 | E | show variant |
| NB | SGL | 25 | F | show variant |
| NB | SGL | 25 | TE | show variant |
| NB | SGL | 25 | TF | show variant |
| NB | SGL | 25 | HTE | show variant |
| NB | SGL | 25 | HTF | show variant |
| NSK | SS(L1S) | 25 | SAS..ALZ | show variant |
| NSK | SS(L1S) | 25 | SAS..CLZ | show variant |
| NSK | SS(L1S) | 25 | SAS..EMZ | show variant |
| THK | SR | 25 | SR..SB | show variant |
| THK | SR | 25 | SR..SBM | show variant |
| THK | SR | 25 | SR..TB | show variant |
| THK | SR | 25 | SR..TBM | show variant |
| THK | SR | 25 | SR..V | show variant |
| THK | SR | 25 | SR..VM | show variant |
| THK | SR | 25 | SR..W | show variant |
| THK | SR | 25 | SR..WM | show variant |
| THK | SSR | 25 | SSR..XTB | show variant |
| THK | SSR | 25 | SSR..XTBY | show variant |
| THK | SSR | 25 | SSR..XVM | show variant |
| THK | SSR | 25 | SSR..XVY | show variant |
| THK | SSR | 25 | SSR..XWM | show variant |
| THK | SSR | 25 | SSR..XWY | show variant |
| NSK | SS(L1S) | 25 | SAS..JMZ | show variant |
| NSK | LS(L1S) | LAA...ALZ | show variant | |
| NSK | LS(L1S) | LAA...CLZ | show variant | |
| NSK | LS(L1S) | LAA...EMZ | show variant | |
| NSK | LS(L1S) | LAA...JMZ | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 1000 [N] |
| Operating pressure | 4.5 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | No |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,05 [mm] |
| Opening time | 0.1 [s] |
| Closing time | 0.02 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 0.6 [kg] |
| Function | clamping and braking |
| Installation direction | from the front |
| Air volume per cycle | 17 [cm³] |
| max. length clamping | 95 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit



