Follow-up product
Clamping and braking elements
Series MBPS

MBPS3005AS1A

Legacy Product
Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.

Clamping element
Series MBPS

Personal data
Message
Operationpneumatic
Holding force2000 [N]
Operating pressure4.5 ... 6.5 [bar]
ConditionNC (Normally Closed) closed without pressure
PLUS connection possibleNo
B10d value5000000
Positioning accuracy +/-0,05 [mm]
Opening time0.1 [s]
Closing time0.02 [s]
Operating temperature-10 ... +70 [°C]
CertificationsCE / UKCA / LABS / REACH / RoHS
Weight1.2 [kg]
Functionclamping and braking
Installation directionfrom the front
Air volume per cycle21 [cm³]
Wiperyes
max. length clamping107
AEPN
Power Units
Details
Individualizations
Use
  • Mechanical and plant engineering
  • Packaging industry
  • Food, Pharma, Life Science
Advantage
  • Position query of the product via initiator
  • Greater security
Details
Use
  • Mechanical and plant engineering
  • All sectors
Advantage
  • Direct status query (open / closed) possible
  • Greater security
Details
Individualizations
Use
  • Mechanical and plant engineering
  • Packaging industry
  • Food, Pharma, Life Science
Advantage
  • Control of the terminal element if the standard connection is not accessible
  • Avoidance of interfering contours
  • Simple integration into machines or systems via mirroring
Details
  1. Profile rail guide
    Available for all common profile rail guides
  2. Wedge-type gear
    Power transmission between the pistons and clamping jaws and brake shoes
  3. Clamping jaws and brake shoes
    Pressed at the free surfaces of the profile rail guide
  4. Housing
  5. Pneumatic piston
    The piston moves the wedge-type gear longitudinally
  6. Spring-loaded energy storage
    For non-pressurized closing of the clamping unit