MBPS3501AS1A-A

Clamping and braking element
Series MBPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Safety element
Safe braking in case of energy failure
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| THK | HSR | 35 | HSR..A | show variant |
| THK | HSR | 35 | HSR..AM | show variant |
| THK | HSR | 35 | HSR..B | show variant |
| THK | HSR | 35 | HSR..BM | show variant |
| THK | HSR | 35 | HSR..C | show variant |
| THK | HSR | 35 | HSR..CA | show variant |
| THK | HSR | 35 | HSR..CAM | show variant |
| THK | HSR | 35 | HSR..CB | show variant |
| THK | HSR | 35 | HSR..CBM | show variant |
| THK | HSR | 35 | HSR..HA | show variant |
| THK | HSR | 35 | HSR..HAM | show variant |
| THK | HSR | 35 | HSR..HB | show variant |
| THK | HSR | 35 | HSR..HBM | show variant |
| THK | HSR | 35 | HSR..LA | show variant |
| THK | HSR | 35 | HSR..LAM | show variant |
| THK | HSR | 35 | HSR..LB | show variant |
| THK | HSR | 35 | HSR..LBM | show variant |
| THK | HSR | 35 | HSR..LR | show variant |
| THK | HSR | 35 | HSR..LRM | show variant |
| THK | HSR | 35 | HSR..R | show variant |
| THK | HSR | 35 | HSR..RM | show variant |
| THK | HSR | 35 | HSR..YR | show variant |
| THK | HSR | 35 | HSR..YRM | show variant |
| THK | HSR | 35 | HSR..LC | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 2000 [N] |
| Operating pressure | 4.5 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | No |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,05 [mm] |
| Opening time | 0.13 [s] |
| Closing time | 0.02 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 1.3 [kg] |
| Function | clamping and braking |
| Installation direction | from the front |
| Air volume per cycle | 28 [cm³] |
| Wiper | yes |
| max. length clamping | 106 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
- Available for all common profile rail guides
- Wedge-type gear
- Power transmission between the pistons and clamping jaws and brake shoes
- Clamping jaws and brake shoes
- Pressed at the free surfaces of the profile rail guide
- Housing
- Pneumatic piston
- The piston moves the wedge-type gear longitudinally
- Spring-loaded energy storage
- For non-pressurized closing of the clamping unit



