MCP1501HW

Clamping element
Series MCP
- small construction
For all common miniature profile rail guides - Energize to close (NO)
Closing with pressure - high durability
5 million static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| THK | SRS-W | 15 | SRS..WN | show variant |
| THK | SRS-W | 15 | SRS..WM | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 280 [N] |
| Operating pressure | 2 ... 6.5 [bar] |
| Condition | NO (Normally Open) open without pressure |
| PLUS connection possible | No |
| Nominal operating pressure | 6 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,05 [mm] |
| Opening time | 0.015 [s] |
| Closing time | 0.01 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.2 [kg] |
| Function | clamping |
| Installation direction | from above |
| Air volume per cycle | 2 [cm³] |
| max. length clamping | 34 |
Benefits in detail

- Miniature profile rail guide
Available for all common miniature profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Sliding block
For floating bearings
