MCP1504A

Clamping element
Series MCP
- small construction
For all common miniature profile rail guides - Energize to close (NO)
Closing with pressure - high durability
5 million static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| HepcoMotion | MLG | 15 | MLG..C | show variant |
| HepcoMotion | MLG | 15 | MLG..L | show variant |
| HepcoMotion | MLG | 15 | MLG..N | show variant |
| IKO | LWL | 15 | LWL..B | show variant |
| IKO | LWL | 15 | LWL..BCS | show variant |
| IKO | LWL | 15 | LWL..CS | show variant |
| IKO | LWL | 15 | LWLC..B | show variant |
| IKO | LWL | 15 | LWLG..B | show variant |
| IKO | ML | 15 | ML | show variant |
| IKO | ML | 15 | MLC | show variant |
| IKO | ML | 15 | MLG | show variant |
| INA | TKDM(KUEM) | 15 | KWEM | show variant |
| INA | TKDM(KUEM) | 15 | KWEM..-C | show variant |
| INA | TKDM(KUEM) | 15 | KWEM..-L | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SEB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SEBD | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SEBM | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SEBS | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SEBSN | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SEBZ | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SECB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SELB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SELBM | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SELBN | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SELBZ | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SEZB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SSZSB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SZB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SZCB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SZLB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SZMB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SZNB | show variant |
| MISUMI | STZL (Miniature) | 15(16) | SZSB | show variant |
| NB | SEB | 15 | A | show variant |
| NB | SEB | 15 | A-N | show variant |
| NB | SEB | 15 | AY | show variant |
| NB | SEB | 15 | AY-N | show variant |
| NB | SEBS | 15 | A | show variant |
| NB | SEBS | 15 | B | show variant |
| NB | SEBS | 15 | BM | show variant |
| NB | SEBS | 15 | BY | show variant |
| NB | SEBS | 15 | BYM | show variant |
| NB | SER | 15 | A | show variant |
| NB | SERS | 15 | A | show variant |
| NSK | LU(L1U) | 15 | LAU..Al | show variant |
| NSK | LU(L1U) | 15 | LAU..BL | show variant |
| NSK | PU(P1U) | 15 | PAU..AL | show variant |
| NSK | PU(P1U) | 15 | PAU..BL | show variant |
| PMI | MSC | 15 | MSC-LM | show variant |
| PMI | MSC | 15 | MSC-M | show variant |
| Schneeberger | MN | 15 | MNN | show variant |
| Schneeberger | MN | 15 | MNNL | show variant |
| Schneeberger | MN | 15 | MNNS | show variant |
| Schneeberger | MN | 15 | MNNXL | show variant |
| HIWIN | MGN | 15 | MGN..C | show variant |
| HIWIN | MGN | 15 | MGN..H | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 320 [N] |
| Operating pressure | 2 ... 6.5 [bar] |
| Condition | NO (Normally Open) open without pressure |
| PLUS connection possible | No |
| Nominal operating pressure | 6 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,05 [mm] |
| Opening time | 0.015 [s] |
| Closing time | 0.01 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.1 [kg] |
| Function | clamping |
| Installation direction | from above |
| Air volume per cycle | 2 [cm³] |
| max. length clamping | 34 |
Benefits in detail

- Miniature profile rail guide
Available for all common miniature profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Sliding block
For floating bearings
