MCPS0900MW

Clamping element
Series MCPS
- small construction
For all common miniature profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| CPC | MR-W(MRU-W) | 9 | MR-WL | show variant |
| CPC | MR-W(MRU-W) | 9 | MR-WN | show variant |
| HepcoMotion | MLGB | 9 | MLGB..C | show variant |
| HepcoMotion | MLGB | 9 | MLGB..L | show variant |
| HepcoMotion | MLGB | 9 | MLGB..N | show variant |
| INA | TKDM..-W(KUEM..-W..) | 9 | KWEM..-W | show variant |
| INA | TKDM..-W(KUEM..-W..) | 9 | KWEM..-WL | show variant |
| INA | TKDM..-W(KUEM..-W..) | 9 | KWEM..-WC | show variant |
| MISUMI | SEWZL (Miniature Wide) | SEBW | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SEBWM | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SEBWN | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SEBWZ | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SELBW | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SELBWM | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SELBWN | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SELBWZ | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SEWZB | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SSEBW | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SWZB | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SWZLB | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SWZMB | show variant | |
| NB | SEBSW | 9 | A | show variant |
| NB | SEBSW | 9 | AY | show variant |
| NB | SEBSW | 9 | B | show variant |
| NB | SEBSW | 9 | BY | show variant |
| NB | SEBSW | 9 | D | show variant |
| NB | SEBW | 9 | A | show variant |
| NB | SEBW | 9 | A-N | show variant |
| NB | SEBW | 9 | AY | show variant |
| NB | SEBW | 9 | AY-N | show variant |
| NB | SEBW | 9 | D | show variant |
| NB | SEBW | 9 | D-N | show variant |
| PMI | MSD | 9 | MSD-LM | show variant |
| PMI | MSD | 9 | MSD-M | show variant |
| Schneeberger | MN | 9 | MNN | show variant |
| Schneeberger | MN | 9 | MNNL | show variant |
| THK | RSR-W | 9 | RSR..WN | show variant |
| THK | RSR-W | 9 | RSR..WV | show variant |
| THK | RSR-W | 9 | RSR..WVM | show variant |
| THK | RSR-W | 9 | RSR..WZM | show variant |
| THK | SHW | 12 | SHW..CAM | show variant |
| THK | SHW | 12 | SHW..CRM | show variant |
| THK | SHW | 12 | SHW..HRM | show variant |
| THK | SRS-W | 9 | SRS..WM | show variant |
| THK | SRS-W | 9 | SRS..WN | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 80 [N] |
| Operating pressure | 5.5 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | Yes |
| Holding force PLUS connection | 200 [N] |
| Nominal operating pressure | 6 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,05 [mm] |
| Opening time | 0.01 [s] |
| Closing time | 0.015 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 0.12 [kg] |
| Function | clamping |
| Installation direction | from above |
| Air volume per cycle | 2 [cm³] |
| max. length clamping | 52.5 |
Benefits in detail

- Miniature profile rail guide
Available for all common miniature profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit - Sliding block
For floating bearings
