MCPS0901A-LP

Clamping element
Series MCPS
- small construction
For all common miniature profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| Schneeberger | MN | 9 | MNN | show variant |
| Schneeberger | MN | 9 | MNNL | show variant |
| Bosch Rexroth | R044.. / MSA (miniature ball) | 9 | R0442..9/M3 | show variant |
| Bosch Rexroth | R044.. / MSA (miniature ball) | 9 | R0444..9/M3 | show variant |
| NB | SEB | 9 | A | show variant |
| NB | SEB | 9 | A-N | show variant |
| NB | SEB | 9 | AY | show variant |
| NB | SEB | 9 | AY-N | show variant |
| NB | SEBS | 9 | A | show variant |
| NB | SEBS | 9 | AY | show variant |
| NB | SEBS | 9 | B | show variant |
| NB | SEBS | 9 | BM | show variant |
| NB | SEBS | 9 | BY | show variant |
| NB | SEBS | 9 | BYM | show variant |
| NSK | LU(L1U) | 9 | LAU..AL | show variant |
| NSK | LU(L1U) | 9 | LAU..AR | show variant |
| NSK | LU(L1U) | 9 | LAU..BL | show variant |
| NSK | LU(L1U) | 9 | LAU..TL | show variant |
| NSK | LU(L1U) | 9 | LAU..TR | show variant |
| NSK | LU(L1U) | 9 | LAU..UL | show variant |
| NSK | PU(P1U) | 9 | PAU..TR | show variant |
| NSK | PU(P1U) | 9 | PAU..UR | show variant |
| PMI | MSC | 9 | MSC-LM | show variant |
| PMI | MSC | 9 | MSC-M | show variant |
| Schneeberger | MN | 9 | MNNS | show variant |
| Schneeberger | MN | 9 | MNNXL | show variant |
| THK | RSR | 9 | RSR..KM | show variant |
| THK | RSR | 9 | RSR..N | show variant |
| THK | RSR | 9 | RSR..ZM | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 80 [N] |
| Operating pressure | 4 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | Yes |
| Holding force PLUS connection | 150 [N] |
| Nominal operating pressure | 4 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,05 [mm] |
| Opening time | 0.01 [s] |
| Closing time | 0.015 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 0.083 [kg] |
| Function | clamping |
| Installation direction | from above |
| Air volume per cycle | 2 [cm³] |
| max. length clamping | 52.5 |
Benefits in detail

- Miniature profile rail guide
Available for all common miniature profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit - Sliding block
For floating bearings
