MCPS1701B-LP

Clamping element
Series MCPS
- small construction
For all common miniature profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| NB | SGW | 17 | SGW..TE | show variant |
| NSK | LW(L1W) | 17 | LAW...ELZ | show variant |
| THK | HRW | 17 | HRW..CA | show variant |
| THK | HRW | 17 | HRW..CAM | show variant |
| THK | HRW | 17 | HRW..CR | show variant |
| THK | HRW | 17 | HRW..CRM | show variant |
| THK | SHW | 17 | SHW..CAM | show variant |
| THK | SHW | 17 | SHW..CRM | show variant |
| IKO | LWFF | 33 | LWFF | show variant |
| IKO | LWFS | 33 | LWFS | show variant |
| IKO | LWFS | 33 | LWFS..SL | show variant |
| THK | SHW | 17 | SHW..HRM | show variant |
| HIWIN | WE(QW) | 17 | WEH..CA | show variant |
| HIWIN | WE(QW) | 17 | WEW..CC | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 145 [N] |
| Operating pressure | 4 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | Yes |
| Holding force PLUS connection | 330 [N] |
| Nominal operating pressure | 4 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,05 [mm] |
| Opening time | 0.01 [s] |
| Closing time | 0.015 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 0.16 [kg] |
| Function | clamping |
| Installation direction | from above |
| Air volume per cycle | 2 [cm³] |
| max. length clamping | 52.5 |
Benefits in detail

- Miniature profile rail guide
Available for all common miniature profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit - Sliding block
For floating bearings
