MCPS2001A-LP

Clamping element
Series MCPS
- small construction
For all common miniature profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| HepcoMotion | MLG | 20 | MLG..C | show variant |
| HepcoMotion | MLG | 20 | MLG..L | show variant |
| HepcoMotion | MLG | 20 | MLG..N | show variant |
| IKO | LWL | 20 | LWL..B | show variant |
| IKO | LWL | 20 | LWL..BCS | show variant |
| IKO | LWL | 20 | LWLC..B | show variant |
| IKO | LWL | 20 | LWLG..B | show variant |
| IKO | ML | 20 | ML | show variant |
| IKO | ML | 20 | MLC | show variant |
| IKO | ML | 20 | MLG | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SEB | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SEBD | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SEBM | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SEBZ | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SELB | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SELBM | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SELBN | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SELBZ | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SEZB | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SZB | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SZLB | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SZMB | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SZNB | show variant |
| NB | SEB | 20 | A | show variant |
| NB | SEB | 20 | A-N | show variant |
| NB | SEB | 20 | AY | show variant |
| NB | SEB | 20 | AY-N | show variant |
| NB | SEBS | 20 | B | show variant |
| NB | SEBS | 20 | BM | show variant |
| NB | SEBS | 20 | BY | show variant |
| NB | SEBS | 20 | BYM | show variant |
| NB | SER | 20 | A | show variant |
| NB | SERS | 20 | A | show variant |
| THK | SRS | 20 | SRS..M | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 300 [N] |
| Operating pressure | 4 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | Yes |
| Holding force PLUS connection | 600 [N] |
| Nominal operating pressure | 4 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,05 [mm] |
| Opening time | 0.01 [s] |
| Closing time | 0.015 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 0.22 [kg] |
| Function | clamping |
| Installation direction | from above |
| Air volume per cycle | 4 [cm³] |
| max. length clamping | 60 |
Benefits in detail

- Miniature profile rail guide
Available for all common miniature profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit - Sliding block
For floating bearings
