UBPS2504BS1A-LP

Clamping element
Series UBPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe braking in case of energy failure
Equipment/Options
PLUS connection
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| NSK | NH(N1H) | 25 | NAH..AL | show variant |
| NSK | NH(N1H) | 25 | NAH..BL | show variant |
| NSK | NH(N1H) | 25 | NAH..EM | show variant |
| NSK | NH(N1H) | 25 | NAH..GM | show variant |
| NSK | NH(N1H) | 25 | NAH..AN | show variant |
| NSK | NH(N1H) | 25 | NAH..BN | show variant |
| NSK | SH(L1H) | 25 | SAH..ALZ | show variant |
| NSK | SH(L1H) | 25 | SAH..BLZ | show variant |
| NSK | SH(L1H) | 25 | SAH..EMZ | show variant |
| NSK | SH(L1H) | 25 | SAH..GMZ | show variant |
| NSK | SH(L1H) | 25 | SAH..ANZ | show variant |
| NSK | SH(L1H) | 25 | SAH..BNZ | show variant |
| NSK | LH(L1H) | 25 | LAA...ALZ | show variant |
| NSK | LH(L1H) | 25 | LAA...BLZ | show variant |
| NSK | LH(L1H) | 25 | LAA...ELZ | show variant |
| NSK | LH(L1H) | 25 | LAA...EMZ | show variant |
| NSK | LH(L1H) | 25 | LAA...FLZ | show variant |
| NSK | LH(L1H) | 25 | LAA...GLZ | show variant |
| NSK | LH(L1H) | 25 | LAA...GMZ | show variant |
| NSK | LH(L1H) | 25 | LAA...HLZ | show variant |
| NSK | LH(L1H) | 25 | LAA...ANZ | show variant |
| NSK | LH(L1H) | 25 | LAA...BNZ | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 1000 [N] |
| Operating pressure | 4 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | Yes |
| Holding force PLUS connection | 1200 [N] |
| Nominal operating pressure | 4 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.05 [s] |
| Closing time | 0.02 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 1.1 [kg] |
| Function | Clamping and braking |
| Installation direction | from the front |
| Air volume per cycle | 23 [cm³] |
| Wiper | yes |
| max. length clamping | 113 |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit - Scraper
Can also be ordered as an option - Integrated valve (optional)
Up to 60% faster closing time regardless of the cable length
