UBPS2514KS1-LP

Clamping element
Series UBPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe braking in case of energy failure
Equipment/Options
PLUS connection
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| NTN-SNR | LGB | 25 | LGBCS..BN | show variant |
| NTN-SNR | LGB | 25 | LGBCS..BS | show variant |
| NTN-SNR | LGB | 25 | LGBXS..BN | show variant |
| NTN-SNR | LGB | 25 | LGBXS..BS | show variant |
| NTN-SNR | LGB | 25 | LGBCH..FE | show variant |
| NTN-SNR | LGB | 25 | LGBCH..FL | show variant |
| NTN-SNR | LGB | 25 | LGBCH..FN | show variant |
| NTN-SNR | LGB | 25 | LGBCX..BE | show variant |
| NTN-SNR | LGB | 25 | LGBCX..BL | show variant |
| NTN-SNR | LGB | 25 | LGBCX..BN | show variant |
| NTN-SNR | LGB | 25 | LGBXH..FE | show variant |
| NTN-SNR | LGB | 25 | LGBXH..FL | show variant |
| NTN-SNR | LGB | 25 | LGBXX..BE | show variant |
| NTN-SNR | LGB | 25 | LGBXX..BL | show variant |
| NTN-SNR | LGB | 25 | LGBXX..BN | show variant |
| NTN-SNR | LGB | 25 | LGBCH..BE | show variant |
| NTN-SNR | LGB | 25 | LGBCH..BL | show variant |
| NTN-SNR | LGB | 25 | LGBCH..BN | show variant |
| NTN-SNR | LGB | 25 | LGBXH..BE | show variant |
| NTN-SNR | LGB | 25 | LGBXH..BL | show variant |
| NTN-SNR | LGB | 25 | LGBXH..BN | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 1000 [N] |
| Operating pressure | 4 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | Yes |
| Holding force PLUS connection | 1200 [N] |
| Nominal operating pressure | 4 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.05 [s] |
| Closing time | 0.02 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 0.95 [kg] |
| Function | clamping and braking |
| Installation direction | from above |
| Air volume per cycle | 23 [cm³] |
| max. length clamping | 100 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit - Scraper
Can also be ordered as an option - Integrated valve (optional)
Up to 60% faster closing time regardless of the cable length


