UBPS3010BS1

Clamping and braking element
Series UBPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe braking in case of energy failure
Equipment/Options
PLUS connection
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| IKO | LRX(MX) | 30 | LRX | show variant |
| IKO | LRX(MX) | 30 | LRXC | show variant |
| IKO | LRX(MX) | 30 | LRXG | show variant |
| IKO | LRX(MX) | 30 | LRXS | show variant |
| IKO | LRX(MX) | 30 | LRXSC | show variant |
| IKO | LRX(MX) | 30 | LRXSG | show variant |
| IKO | LRX(MX) | 30 | MX | show variant |
| IKO | LRX(MX) | 30 | MXC | show variant |
| IKO | LRX(MX) | 30 | MXG | show variant |
| IKO | LRX(MX) | 30 | MXL | show variant |
| IKO | LRX(MX) | 30 | MXS | show variant |
| IKO | LRX(MX) | 30 | MXSC | show variant |
| IKO | LRX(MX) | 30 | MXSG | show variant |
| IKO | LRX(MX) | 30 | MXSL | show variant |
| IKO | LRX(MX) | 30 | LRXD | show variant |
| IKO | LRX(MX) | 30 | LRXD..SL | show variant |
| IKO | LRX(MX) | 30 | LRXDC | show variant |
| IKO | LRX(MX) | 30 | LRXDC..SL | show variant |
| IKO | LRX(MX) | 30 | LRXDG | show variant |
| IKO | LRX(MX) | 30 | LRXDG..SL | show variant |
| IKO | LRX(MX) | 30 | MXD | show variant |
| IKO | LRX(MX) | 30 | MXDC | show variant |
| IKO | LRX(MX) | 30 | MXDG | show variant |
| IKO | LRX(MX) | 30 | MXDL | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 2500 [N] |
| Operating pressure | 5.5 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | Yes |
| Holding force PLUS connection | 3300 [N] |
| Nominal operating pressure | 6 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.12 [s] |
| Closing time | 0.03 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 1.7 [kg] |
| Function | clamping and braking |
| Installation direction | from the front |
| Air volume per cycle | 33 [cm³] |
| max. length clamping | 109 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
- Available for all common profile rail guides
- Wedge-type gear
- Power transmission between the pistons and clamping jaws and brake shoes
- Clamping jaws and brake shoes
- Pressed at the free surfaces of the profile rail guide
- Housing
- Pneumatic piston
- The piston moves the wedge-type gear longitudinally
- Spring-loaded energy storage
- For non-pressurized closing of the clamping unit
- Scraper
- Can also be ordered as an option
- Integrated valve (optional)
- Up to 60% faster closing time
- regardless of the cable length


