UBPS6501CS1LA

Clamping element
Series UBPS

  • broad range of products
    For all common profile rail guides
  • Energize to open (NC)
    through spring-loaded energy storage
  • high durability
    5 million static clamping cycles
  • Higher holding force
    Via activation with PLUS air
  • Safety element
    Safe braking in case of energy failure
Equipment/Options
  • PLUS connection
Rail manufacturerRail typeRail sizeCarriage type
THKSHS65SHS..Cshow variant
THKSHS65SHS..LCshow variant
THKSHS65SHS..LVshow variant
THKSHS65SHS..Vshow variant
Operationpneumatic
Holding force7700 [N]
Operating pressure5.5 ... 6.5 [bar]
ConditionNC (Normally Closed) closed without pressure
PLUS connection possibleYes
Holding force PLUS connection9200 [N]
Nominal operating pressure6 [bar]
B10d value5000000
Positioning accuracy +/-0,02 [mm]
Opening time0.4 [s]
Closing time0.06 [s]
Operating temperature-10 ... +70 [°C]
CertificationsCE / UKCA / LABS / REACH / RoHS
Weight14 [kg]
FunctionClamping and braking
Installation directionfrom the front
Air volume per cycle150 [cm³]
Wiperyes
max. length clamping223
AEPN
Power Units
Details
New
Individualizations
Use
  • Mechanical and plant engineering
  • Packaging industry
  • Food, Pharma, Life Science
Advantage
  • Position query of the product via initiator
  • Greater security
Details
New
Individualizations
Use
  • Mechanical and plant engineering
  • Packaging industry
  • Food, Pharma, Life Science
Advantage
  • Control of the terminal element if the standard connection is not accessible
  • Avoidance of interfering contours
  • Simple integration into machines or systems via mirroring
Details
  1. Profile rail guide
    Available for all common profile rail guides
  2. Wedge-type gear
    Power transmission between the pistons and clamping jaws and brake shoes
  3. Clamping jaws and brake shoes
    Pressed at the free surfaces of the profile rail guide
  4. Housing
  5. Pneumatic piston
    The piston moves the wedge-type gear longitudinally
  6. Spring-loaded energy storage
    For non-pressurized closing of the clamping unit
  7. Scraper
    Can also be ordered as an option
  8. Integrated valve (optional)
    Up to 60% faster closing time regardless of the cable length