DKHS1395-00-A

Clamping element
Series DKHS1000
- Highest accuracy in rotational axis
No moving functional parts and therefore backlash-free Drive can be taken out of the drive control - Fastest closing time and pressureless safety function
Due to a low displacement volume and internal stress of the housing - Market leading cycles
Housing strain stays below the elastic fatigue limit
Technical Data
| Operation | hydraulic |
| Operating pressure | 100.0 ... 110.0 [bar] |
| Holding torque at 1 arcsec | 4500 [Nm] |
| Holding torque at 5 arcsec | 6000 [Nm] |
| Condition | NC (Normally Closed) closed without pressure |
| B10d value | 5000000 |
| Opening time | 0.05 [s] |
| Closing time | 0.03 [s] |
| Operating temperature | 5 ... +80 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 14 [kg] |
| Shaft Ø | 395 [mm] |
| Function | clamping |
| Installation direction | from the front |
Individualizations
![]() | Use
Advantage
| Details |
Benefits in detail

- Housing
Holding torque due to pre-stressed, high tensile tool steel - Housing connection
Screw connection to the connecting construction - Clamping area
Backlash-free Clamping of the rotary axis - Pressure chamber
Opens the element under pressure in the elastic range - Shaft connection
Connection with the rotary axis - Sealing
Prestressed and self-enforcing under pressure - Retain plate
Secures and holds the sealing in position - Hydraulic connection
Sealing through O-Ring and surrounding cutting ring
