TPS160
Legacy Product

Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.
Clamping element
Series TPS
Technical Data
| Operation | pneumatic |
| Operating pressure | 5.5 ... 6.5 [bar] |
| Holding torque | 400 [Nm] |
| Condition | NC (Normally Closed) closed without pressure |
| B10d value | 5000000 |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 11 [kg] |
| Shaft Ø | 160 [mm] |
| Function | clamping |
| Installation direction | from the front |
| Air volume per cycle | 160 [cm³] |
Benefits in detail

- Clamping flange
For fastening to the shaft - Clamping segments
Fastens clamping disk inside the element - Housing
- Pneumatic piston
Ring pistons move the clamping segments longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit
