HKR1200A

Clamping element
Series HKR
- Independent of the manufacturer
For circular guides and shaft guides - Tool-free opening and closing (bi-stable)
By turning the clamping lever - Maintenance free
50,000 static clamping cycles
Technical Data
| Operation | manual |
| Holding force | 1200 [N] |
| Tightening torque | 5 [Nm] |
| Holding torque | 7 [Nm] |
| Condition | N (bistable) remains in current position |
| B10d value | 50000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.23 [kg] |
| Shaft Ø | 12 [mm] |
| Function | clamping |
| Installation direction | from above |
| max. length clamping | 32 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Circular guide
- Compatible with circular and shaft guides
- Clamping lever made from plastic
- Freely adjustable (release by lifting)
- Clamping jaw
- The floating bearings
- guarantee symmetrical application of force
- Housing



