MKR2000A

Clamping element
Series MKR
- Independent of the manufacturer
For circular guides and shaft guides - Energize to close (NO)
Closing with pressure - high durability
5 million static clamping cycles
Technical Data
| Operation | pneumatic |
| Holding force | 1000 [N] |
| Operating pressure | 2 ... 6.5 [bar] |
| Holding torque | 10 [Nm] |
| Condition | NO (Normally Open) open without pressure |
| PLUS connection possible | No |
| Nominal operating pressure | 6 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.02 [s] |
| Closing time | 0.01 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.49 [kg] |
| Shaft Ø | 20 [mm] |
| Function | clamping |
| Installation direction | from above |
| Air volume per cycle | 8 [cm³] |
| max. length clamping | 38 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Circular guide
Compatible with circular and shaft guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the circular guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally




