MKRS5000A

Clamping element
Series MKRS
- Independent of the manufacturer
For circular guides and shaft guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Safety element
Safe clamping in case of energy failure
Technical Data
| Operation | pneumatic |
| Holding force | 1650 [N] |
| Operating pressure | 5.5 ... 6.5 [bar] |
| Holding torque | 41 [Nm] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | No |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.03 [s] |
| Closing time | 0.035 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 2.6 [kg] |
| Shaft Ø | 50 [mm] |
| Function | clamping |
| Installation direction | from above |
| Air volume per cycle | 23 [cm³] |
| max. length clamping | 82 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Circular guide
- Compatible with circular and shaft guides
- Wedge-type gear
- Power transmission between piston and clamping jaw
- Clamping jaw
- Pressed at the circular guide
- Housing
- Pneumatic piston
- The piston moves the wedge-type gear longitudinally
- Spring-loaded energy storage
- For non-pressurized closing of the clamping unit




