MKRS5000A-LP

Clamping element
Series MKRS
- Independent of the manufacturer
For circular guides and shaft guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Safety element
Safe clamping in case of energy failure
Technical Data
| Operation | pneumatic |
| Holding force | 1350 [N] |
| Operating pressure | 4 ... 6.5 [bar] |
| Holding torque | 33 [Nm] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | No |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.03 [s] |
| Closing time | 0.035 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 2.6 [kg] |
| Shaft Ø | 50 [mm] |
| Function | clamping |
| Installation direction | from above |
| Air volume per cycle | 23 [cm³] |
| max. length clamping | 82 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Circular guide
Compatible with circular and shaft guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the circular guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit




