RBPS0600-A

Clamping and braking element
Series RBPS
- sensing with process reliability
Sensing of opened/closed state (optional) - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Safety element
Safe braking in case of energy failure - Simple status sensing
Querying the piston position with magnetic field sensor
Technical Data
| Operation | pneumatic |
| Holding force | 3500 [N] |
| Operating pressure | 5.5 ... 6.5 [bar] |
| Holding torque | 6 [Nm] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | No |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.27 [s] |
| Closing time | 0.02 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 0.66 [kg] |
| Shaft Ø | 6 [mm] |
| Function | clamping and braking |
| Installation direction | from the front |
| Wiper | yes |
| Air volume per cycle | 17 [cm³] |
| Sensor linkage | Integrated slot optional |
Individualizations
![]() | Use
Advantage
| Details |
Benefits in detail

- Wedge-type gear
- Power transmission between piston and collet chuck
- Collet chuck for clamping and braking
- Pressed at the circular guide
- Housing
- Pneumatic piston
- The ring piston moves the wedge-type gear longitudinally
- Spring-loaded energy storage
- For non-pressurized closing of the clamping unit
- Cover
- Integrated slot (for size RBPS12 and larger)
- Mounting and positioning of a magnetic field sensor (optional)






