RBPS1400-A

Clamping element
Series RBPS

  • sensing with process reliability
    Sensing of opened/closed state (optional)
  • Energize to open (NC)
    through spring-loaded energy storage
  • high durability
    5 million static clamping cycles
  • Safety element
    Safe braking in case of energy failure
  • Simple status sensing
    Querying the piston position with magnetic field sensor
Operationpneumatic
Holding force10000 [N]
Operating pressure4 ... 6.5 [bar]
Holding torque42 [Nm]
ConditionNC (Normally Closed) closed without pressure
PLUS connection possibleNo
B10d value5000000
Positioning accuracy +/-0,02 [mm]
Opening time0.35 [s]
Closing time0.09 [s]
Operating temperature-10 ... +70 [°C]
CertificationsCE / UKCA / LABS / REACH / RoHS
Weight4.8 [kg]
Shaft Ø14 [mm]
Functionclamping and braking
Installation directionfrom the front
Wiperyes
Air volume per cycle130 [cm³]
Sensor linkageSensing slot
Magnetic field sensor straight, cable 5 m
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor angled, cable 5 m
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
AEPN
Power Units
Details
Special diameter
Individualizations
Use
  • For inch waves
  • For special shafts from the usual standard sizes
Advantage
  • Use of existing shaft sizes
Details
  1. Wedge-type gear
    Power transmission between piston and collet chuck
  2. Collet chuck for clamping and braking
    Pressed at the circular guide
  3. Housing
  4. Pneumatic piston
    The ring piston moves the wedge-type gear longitudinally
  5. Spring-loaded energy storage
    For non-pressurized closing of the clamping unit
  6. Cover
  7. Integrated slot (for size RBPS12 and larger)
    Mounting and positioning of a magnetic field sensor (optional)