RBPS2200-A

Clamping element
Series RBPS
- sensing with process reliability
Sensing of opened/closed state (optional) - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Safety element
Safe braking in case of energy failure - Simple status sensing
Querying the piston position with magnetic field sensor
Technical Data
| Operation | pneumatic |
| Holding force | 18000 [N] |
| Operating pressure | 4 ... 6.5 [bar] |
| Holding torque | 120 [Nm] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | No |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.35 [s] |
| Closing time | 0.09 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 9.5 [kg] |
| Shaft Ø | 22 [mm] |
| Function | clamping and braking |
| Installation direction | from the front |
| Wiper | yes |
| Air volume per cycle | 280 [cm³] |
| Sensor linkage | Sensing slot |
Individualizations
![]() | Use
Advantage
| Details |
Benefits in detail

- Wedge-type gear
Power transmission between piston and collet chuck - Collet chuck for clamping and braking
Pressed at the circular guide - Housing
- Pneumatic piston
The ring piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit - Cover
- Integrated slot (for size RBPS12 and larger)
Mounting and positioning of a magnetic field sensor (optional)





